Power Supply Modules
SFC050 AC Backplane Power Supply
ControlCare Power Supply Module
- External Input: 90-264 VAC max 72VA
- Outputs: 5 VDC/3A for distributed via the rack backplane to feed power to I/Os and 24 VDC/300 mA for external usage
More information about SFC050
SFC056 DC Backplane Power Supply
ControlCare Power Supply Module
- External Input: 20-30 VDC max 42VA
- Outputs: 5 VDC/3A for distributed via the rack backplane to feed power to I(Os and 24 VDC/300 mA for external usage
More information about SFC056
SFC252 AC Fieldbus Power Supply
ControlCare Power Supply Module
- External Input: 90-264 VAC max 93 VA
- Output: 24 VDC/1.5 A for external usage
More information about SFC252
SFC260 DC Fieldbus Power Supply
ControlCare Power Supply Module
- External Input: 20-30 VDC max 34 VA
- Output: 24 VDC/0.8 A for external usage
More information about SFC260
SFC353 Fieldbus Power Conditioner
ControlCare Power Supply Module
- External Input: 24 VDC max 36 VA
- Output: 24 VDC/1.5 A
- Total for all 4x FF-H1 Ports
More information about SFC353