Add transparency to your oil/water separation process

Knowledge of the position and thickness of the oil/water emulsion layer in a separator is essential to efficient control, e.g. when adding demulsifiers. By combining radiometric level measurement with SCADA visualization solution Profile Vision adds transparency to your process.

 

 

 

 

 

Field of application

Oil/water emulsion layers precisely determined with Profile Vision

The most exact information on the oil/water emulsion layer is gained by density profiling. In this multidetector radiometric solution, several transmitter/detectors are mounted, closely spaced, on the tank wall. The measuring range is subdivided into zones and a density value is calculated for each zone. The density image is then analyzed by a special algorithm and the result visualized on a monitor. Endress+Hauser offer density profiling as a scalable solution as Profile Vision.

 

 

Separator, FWKO (free water knock out drum) treater 

  

Profile Vision - displaying the invisible

Clean solution: Separating crude oil from water, sand and gas is an important process, e.g. on board a FPSO (Floating Production, Storage and Offloading) vessel or at an oil-sand extraction facility. With radiometric level and density measurements, Endress+Hauser's Profile Vision solution visualizes the position of the emulsion layers.

Benefits for your project

  • Protects investment – highly accurate, automated separation extends the life-time and improves the output of older oil wells
  • Maximizes production – automated profile acquisition simplifies the treatment of oil sands and increases oil yield
  • Reduces costs – a clear view of the different interface levels enables optimal addition of demulsifier and antifoam chemicals
  • Greens your production – reliable separation of oil and water minimizes pollution and protects the environment.

System architecture

Profile Vision comprises either a Rockwell or Endress+Hauser system with 4–20 mA, PROFIBUS or FOUNDATION fieldbus instrumentation to choice.

Proven-in-use and well documented automation solution

Solution at a glance

  • Unaffected by build-up
  • Maintenance-free, detectors easily accessible
  • Simple, space-saving installation of the source container
  • No moving parts

Profile Vision

Profile Vision from Endress+Hauser is a modular solution to calculate and visualize density profiles, comprising software, instrumentation, panels and controllers.

 

Profile Vision at a glance

  • Marine/offshore and inland/onshore applications
  • Safe and hazardous areas
  • 240 density measuring points per project
  • Optional connection to DCS system via Modbus TCP or Ethernet/IP

 

Functions

  • Collection and scaling of measurement data´
  • Calculation and visualization of up to five different interface levels
  • Visualization of density profile
    – graphically (density indicated by colors)
    – chart (bargraph or line graph)
  • Limit value and status monitoring
  • Alarming and trending

Visualize your process

Profile Vision - Overview of individual tanks with profiles or bargraphs, alarming, history and event log.

  

Radiometric level measurement

The measuring assembly comprises a closed dip tube, into which the source is inserted via a rod or rope extension.  Depending on the measuring range and application, one or more detectors are mounted on the outside of the tank.

  • Cs137 gamma source encapsulation meets  C66646 classification to ISO 2919
  • Source containers guarantee optimum screening of radiation
  • Compact transmitter/detector is adaptable to any measuring task
 
Gammapilot M FMG60 - continuous, non-contact measurement in liquids, solids, suspensions or sludges. Source container QG2000 - encloses the radioactive source used for radiometric limit, level and density measurement. Gamma modulator FHG65 - improving the measurement results of radioactive measurement through the effective suppression of background radiation and extraneous radiation.

Download releated documentation

Profile Vision
Adds transparency to your separation process

Innovation brochure
IN00014S/04/en

 

Radiometric Interface Measurement
The measuring method for special applications
in the oil and gas industry

Competence brochure
CP044F/00/en

 

Radiometric measurement technology
A safe principle that meets the highest demands

Competence brochure
CP017F/00/en