Products for flow measurement - Flow switch
Flow switch for monitoring and displaying relative mass flow rates of liquid and gases media
DTT31
- Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s).
- Thread connections or coupling.
More information about DTT31
DTT35
- Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s).
- Process connections for hygienic applications.
- 3-A approval
More information about DTT35
ATT11
- Flow switch for liquids and gases
- Measuring range:
- Liquids: 0 to 3 m/s
- Gases: 0 to 50 Nm/s - Thread connections or coupling.
- Process connections for hygienic applications.
- Extended versions available
- Available in 316 stainless steel or Hastelloy
- 3-A approval
- CSA approval
- Process temp. -10 to +80°C
More information about ATT11
ATT12
- Flow monitor for liquids and gases
- Measuring range:
- Liquids: 0 to 3 m/s
- Gases: 0 to 50 Nm/s - Thread connections or coupling.
- Process connections for hygienic applications.
- Extended versions available
- Available in 316 stainless steel or Hastelloy
- 3-A approval
- CSA approval
- Process temp. -10 to +80°C
More information about ATT12
ATT12A
- Flow monitor for air and compressed air
- Nominal diameters DN 15...200 (1/2"...8")
- Process temperature
-10...+100°C (+14...+212°F) - Pressure range PN 25/40
- CSA (pending)
- Advantages
- Wide dynamic rangeability
- No moving parts, reduced
maintenance
- Simple and reliable to install
and programme
- Wide selection of process
connections
More information about ATT12A