General

Proline t-mass 65 is a heavy duty high performance thermal mass flowmeter that sets a new standard for industrial thermal mass flowmeters.

 

Key features

  • Flexible programming of the process gas or gas mixture (of up to 8 components)

  • Mass flow or corrected volume flow and gas temperature output

  • Dynamic temperature compensation

  • Digital communication via HART, PROFIBUS DP or MODBUS RS485

  • Field verification and diagnostics

Transmitters / Sensors

t-mass 65F

65F

  • Flanged sensor
  • DN15 to 100 (1/2" to 4")
  • -40 to +100 °C (-40 to +212 °F)
  • Ex-Approvals: ATEX, FM, CSA, IEC Ex, NEPSI

More information about 65F

t-mass 65I

65I

  • Insertion sensor for pipes and ducts
  • DN 65 to 1500 (2 1/2" to 60")
  • -40 to +130 °C (-40 to +266 °F)
  • Ex-Approvals: ATEX, FM, CSA, IEC Ex, NEPSI

More information about 65I