Product description
Field of application
Order information
Product description
Vortex Flow Measuring System
Reliable flow measurement of gas, steam and liquids
Your benefits
The robust Prowirl sensor, tried and tested in over 100 000 applications offers:
- High resistance to:
- Vibrations (over 1 g in all axes)
- Temperature shocks (> 150 K/s)
- Contaminated media
- Water hammer
- No maintenance, no moving parts, no zero-point drift ("lifetime" calibration)
- Software initial settings save time and costs
In addition, Prowirl devices offer the following possibilities:
- Complete saturated steam or liquid-mass measuring point in one single device
- Calculation of the mass flow from the measured variables volume flow and temperature in the integrated flow computer
- External pressure value read-in for superheated steam and gas applications (optional)
- External temperature value read-in for delta heat measurement (optional)
Field of application
For the universal measurement of the volume flow of gases, steam and liquids.
The mass flow of steam, water (as per IAPWS-IF97 ASME), natural gas (as per AGA NX-19/AGA8-DC92 detailed method/AGA8 Gross Method 1/SGERG-88), compressed air and other gases and liquids can be measured via integrated temperature measurement and input of external pressure values (optional).
Maximum range of applications thanks to:
- Fluid temperature range from -200 to +400 °C (-328 to +752 °F)
- Pressure ratings up to PN 40/Class 300 (higher pressure ratings on request)
- Optional meter body with integrated line size reduction (R Style = 1 step, S Style = 2 step)
- Dualsens version (optional) for redundant measurements with two sensors and electronics
Approvals for hazardous areas:
- ATEX, FM, CSA, TIIS, NEPSI, IEC
Connection to all common process control systems:
- HART, PROFIBUS PA, FOUNDATION Fieldbus
Relevant safety aspects:
- Pressure Equipment Directive
- SIL 1
Order information
Production time:
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the Prowirl 73F.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).