Display / Indicator
RIA45
- Function: Display, Loop Power Supply, Transmitter Functionality, Barrier, Signal Isolation, Calculation, Limit Alarm
- Approvals: ATEX Ex ia
- Display: 5-digit, multi-colored rear illumination LCD, bargraph
- Input:
2x analog (I; U; RTD; TC; R) - Output: 2x analog (I; U)
1x loop power supply,
2 relais - Power supply:
20...250 V AC/DC
More information about RIA45
RIA15
- Function: Display
- Loop powered indicator
- Panel mounting and field housing versions
- No external power supply needed
- Display: 5-digit, bargraph, TAG/unit, background illumination can be activated
- Voltage drop ≤ 1 V
- International approvals: ATEX, IECEx, FM, CSA
More information about RIA15
RIA452
- Function: Display, Power, Switch, Separate, Transform, Calculate
- Approvals: ATEX, FM, CSA, TIIS, GL, UL, CSA GP
- Display: 7-digit, bargraph, multi-colored rear illumination
- Input:
1x analog (I; U; RTD; TC; R)
4x digital (status) - Output: 1x analog (I; U)
1x digital (impulse) - Power supply:
90...250 V AC
20...28 V AC
20...36 V DC
More information about RIA452
RIA251
- Function: Display
- Approvals: ATEX, FM, CSA, CSA GP
- Display: LCD 17 mm, 5-digit
- Input: 1x 4...20 mA
- Power supply: Loop powered
More information about RIA251
RIA46
- Function: Display, Loop Power Supply, Transmitter Functionality, Barrier, Signal Isolation, Calculation, Limit Alarm
- Approvals: ATEX Ex ia
- Display: 5-digit, rear illumination LCD, bargraph
- Input:
2x analog (I; U; RTD; TC; R) - Output: 2x analog (I; U)
1x loop power supply,
2 relais - Power supply:
20...250 V AC/DC
More information about RIA46
RIA14
- Function: Display, switch
- Loop powered indicator with digital output
- Approvals: ATEX, FM, CSA, NEPSI
- Display: 5-digit, bargraph, rear illumination
- Input: 1x current 4...20 mA
- Output: 1x Open collector
More information about RIA14
RIA16
- Loop powered indicator with digital output
- Approvals: ATEX, FM, CSA, NEPSI
- Display: 5-digit, bargraph, rear illumination
- Input: 1x current 4...20 mA
- Output: 1x Open collector
More information about RIA16
RIA261
- Function: Display
- Approvals: ATEX, FM, CSA
- Display: LCD 26 mm, 5-digit, bargraph, rear illuminated
- Input: 1x 4...20 mA
- Power supply: Loop powered
More information about RIA261
RID14
- Easy and standardized communication via FOUNDATION Fieldbus™ H1
- 8-channel display via function block interconnection
- NEW! Listener mode for up to 8 analog channels or digital statuses
- Bright, backlit LC display with bar graph, diagnostic symbols and plain text field
- Safe operation in hazardous areas thanks to international approvals
More information about RID14
RID16
- Easy and standardized communication via FOUNDATION Fieldbus™ H1
- 8-channel display via function block interconnection
- NEW! Listener mode for up to 8 analog channels or digital statuses
- Bright, backlit LC display with bar graph, diagnostic symbols and plain text field
- Safe operation in hazardous areas thanks to international approvals
More information about RID16
RID261
- Function: Display
- Approvals: ATEX
- Display: LCD 7.5 mm, 7-digit
- Input: PROFIBUS® PA
- Power supply:
Via PROFIBUS® PA
More information about RID261