Products for level measurement - Radar
Non-contact level measurement even for extreme process conditions
FMR230
- Measuring range:
up to 20 m (65 ft) - Temperature:
-60 °C to +400 °C
(-76 °F to +752 °F) - Pressure:
-1 to 160 bar (to 2320 psi) - Measuring accuracy:
± 10 mm
More information about FMR230
FMR231
- Measuring range:
up to 20 m (65 ft) - Temperature:
-40 °C to +150 °C
(-40 °F to +302 °F) - Pressure:
-1 to 40 bar ( to 580 psi) - Measuring accuracy:
± 10 mm
More information about FMR231
FMR240
- Measuring range:
up to 70 m (230 ft) - Temperature:
-40 °C to +150 °C
(-40 °F to +302 °F) - Pressure:
-1 to 40 bar (to 580 psi) - Measuring accuracy:
± 3 mm
More information about FMR240
FMR244
- Measuring range:
up to 25 m (82 ft)
up to 15 m (49 ft in solids) - Temperature:
-40 °C to +130 °C (-40 °F to +266 °F) - Pressure:
-1 to 3 bar (to 43,5 psi) - Measuring accuracy:
± 3 mm
More information about FMR244
FMR245
- Measuring range:
up to 60 m (197 ft) - Temperature:
-40 °C to +200 °C
(-40 °C to +392 °F) - Pressure:
-1 to 16 bar ( to 232 psi) - Measuring accuracy:
± 3 mm
More information about FMR245
FMR250
- Measuring range:
70 m (230 ft) - Temperature:
-40 °C to +200 °C
(-40 °F to +392 °F) - Pressure:
-1 to 16 bar ( to +232 psi) - Measuring accuracy:
± 15 mm - Output:
4 to 20 mA HART®
More information about FMR250
FMR540
- Measuring range:
up to 30 m (98 ft) - Temperature:
-40 °C to +200 °C
(-40 °F to +392 °F) - Pressure:
-1 to 16 bar (-14.5 to 232 psi) - Process connection:
from DN100 (4")
More information about FMR540
FMR530
- Measuring range:
up to 25 m (82 ft ) - Temperature:
-40 °C to +200 °C
(-40 °F to +392 °F) - Pressure:
-1 to 64 bar ( to 928 psi) - Measuring accuracy:
± 1 mm
More information about FMR530
FMR531
- Measuring range:
up to 20 m / 65 ft - Temperature:
-40...200 °C / -40...392 °F - Pressure:
-1...40 bar / ...580 psi - Measuring range:
± 1 mm
More information about FMR531
FMR532
- Measuring range:
up to 38 m (124 ft) - Temperature:
-40 °C to +200 °C
(-40 °F to +392 °F) - Pressure:
-1 to 16 bar (to 362 psi ) - Measuring accuracy:
± 1 mm
More information about FMR532
FMR533
- Measuring range:
up to 40 m / 131ft - Temperature:
-40...200 °C / -40...392 °F - Pressure:
-1...16 bar / ...232 psi - Measuring accuracy:
± 1 mm
More information about FMR533
NRF590
The Tank Side Monitor NRF590 is a sensor integration and monitoring unit for bulk storage tank gauging applications. It can be used with the Endress+Hauser Micropilot M and Micropilot S-series radars and combined with other HART compatible devices and tank sensors.
More information about NRF590