Products for level measurement - Ultrasonic
Non-contact level measurement using the Time-of-Flight principle.
FMU30
Measuring range:
up to 8 m (26 ft)
Temperature:
-20 to 60°C (-4 °F to 140 °F)
Pressure:
0.7 bar to 3 bar (1.15 psi to 43.5 psi)
Output:
4 to 20 mA
More information about FMU30
FMU40
- Measuring range:
up to 5 m / 16.4 ft - Temperature:
-40...80 °C / -40...176 °F - Pressure (abs.):
0.7...3 bar / 10...43 psi
More information about FMU40
FMU41
- Measuring range:
up to 8 m / 26.2 ft - Temperature:
-40...80 °C / -40...176 °F - Pressure (abs.):
0.7...3 bar / 10...43 psi
More information about FMU41
FMU42
- Measuring range:
up to 10 m / 32.8 ft - Temperature:
-40...80 °C / -40...176 °F - Pressure (abs.):
0.7...2.5 bar / 10...36 psi
More information about FMU42
FMU43
- Measuring range:
up to 15 m / 49.2 ft - Temperature:
-40...80 °C / -40...176 °F - Pressure (abs.):
0.7...2.5 bar / 10...36 psi
More information about FMU43
FMU44
- Measuring range:
up to 20 m / 66 ft - Temperature:
-40...80 °C / -40...176 °F - Pressure (abs.):
0.7...2,5 bar / 10...36 psi
More information about FMU44
FMU95 - Field housing
- Ambient temperature:
-40...60 °C / -40...140 °F - Ingress protection:
IP66 / NEMA 4x - Number of sensors:
Up to 10 sensors
More information about FMU95
FMU90 - Field housing
- Ambient temperature:
-40...60 °C / -40...140 °F - Ingress protection:
IP66 / NEMA 4x - Number of sensors:
up to 2 sensors
More information about FMU90
FDU90
- Measuring range:
up to 3 m / 9.8 ft - Temperature:
-40...80 °C / -40...176 °F - Pressure (abs.):
0.7...4 bar / 10...58 psi
More information about FDU90
FDU91
- Measuring range:
up to 10 m / 33 ft - Temperature:
-40...80 °C / -40...176 °F - Pressure (abs.):
0.7...4 bar / 10...58 psi
More information about FDU91
FDU91F
- Measuring range:
up to 10 m / 33 ft - Temperature:
-40...105 °C / -40...220 °F - Pressure (abs.):
0.7...4 bar / 10...58 psi
More information about FDU91F
FDU92
- Measuring range:
up to 20 m / 66 ft - Temperature:
-40...95 °C / -40...203 °F - Pressure (abs.):
0.7...4 bar / 10...58 psi
More information about FDU92
FDU93
- Measuring range:
up to 25 m / 82 ft - Temperature:
-40...95 °C / -40...203 °F - Pressure (abs.):
0.7...3 bar / 10...43 psi
More information about FDU93
FDU95
- Measuring range:
up to 45 m / 148 ft
in bulk materials - Process temperature:
-40...80 °C / -40...176 °F
(low temperatur version)
-40...150 °C / -40...302 °F
(high temperatur version)
-40...130 °C / -40...266 °F
(for Dust-Ex version) - Pressure (abs.):
0.7...1.5 bar / 10...22 psi
More information about FDU95
FDU96
- Measuring range:
up to 70 m / 230 ft
in bulk materials - Process temperature:
-40...150 °C / -40...302 °F
-40...140 °C / -40...284 °F
(for Dust-Ex version) - Pressure (abs.):
0.7...3 bar / 10...43 psi
More information about FDU96