Products for liquid analysis - Disinfection
Memosens
Memosens systems make the electrode a digital sensor with integrated data storage. All relevant calibration and operation data are saved in the sensor. Memosens - the first non-contact measured value transmission from the sensor to the transmitter.
Sensors
For over twenty years Endress+Hauser have been producing chlorine sensors. Apart from the sensor for free available chlorine, the chlorine dioxide sensor and a total chlorine sensor are available. The sensors work based on the amperometric principle.
Transmitters
Endress+Hauser offers a modular transmitter concept with a highest possible degree of variation for differing applications. Each device line is characterized by its simple and uniform operation. It goes without saying that downloadable software as well as HART and PROFIBUS are available for all transmitter families.
Assemblies
Disinfection sensors from Endress+Hauser are designed for use in flow cells or depending on the application as immersion sensors. By means of the universal flow assembly a complete measuring point including pH, flow control and the process adaption can be realized.
Systems
The complete measuring point, comprising the transmitter, sensor and flow assembly, is delivered fully mounted and tested as CCE station on a panel. This makes it possible to measure chlorine/chlorine dioxide/total chlorine, temperature, pH and ORP with one panel.