TOCII CA72TOC

High-temperature TOC analyzer

CA72TOC

  • Industrial applications with varying pH values and high salt loads

  • High accuracy, low maintenance

  • Measuring time only 7 minutes
  • Measuring range:
    0.25 - 12,000 mg/l,
    can be extended optionally

More information about CA72TOC

EZ-TOC II CA52TOC

Continuous real-time wet-chemical TOC analyzer

CA52TOC

  • Monitoring of organic carbon in water/wastewater, industrial processes, methanol dosage

  • UV-supported chemical low temperature oxidation
  • Various measuring ranges:
    0 - 10,000 mg/l TOC, measurements down to 15 ppb
  • Effective self monitoring - follows ISO and EPA approved methods

More information about CA52TOC

Viomax CAS51D

Photometric measurement of nitrate or SAC

CAS51D

  • All kinds of water applications

  • Measurement without sample preparation and chemicals

  • Memosens protocol

  • High long-term stability and low maintenance requirements


More information about CAS51D

Liquiline CM442

Multiparameter controller in modular design 

CM442

  • Environmental and industrial applications 
  • One controller for a whole range of parameters: pH, ORP, conductivity, disssolved oxygen, turbidity, nitrate, SAC, chlorine, Ammonium, sludge level
  • Memosens technology allows plug&play
  • Easy operation and maintenance

More information about CM442

STIP-scan CAS74

In-situ analyzer for 9 parameters

CAS74

  • UV/VIS spectroscopic system for nitrate, COD, BOD, TOC, SAC, SS, SV, SI and turbidity

  • Various measuring ranges depending on parameter

  • No chemicals or reagents required

  • Self-cleaning and low maintenance


More information about CAS74

STIP-scan CAM74

Transmitter for measuring of 9 parameters

CAM74

  • UV/VIS spectroscopic system for nitrate, COD, BOD, TOC, SAC, SS, SV, SI and turbidity

  • Various measuring ranges depending on parameter

  • No chemicals or reagents required

  • Self-cleaning and low maintenance


More information about CAM74

Stamolys CA71CODcr

Colorimetric analyzer for COD measurement

CA71COD

  • Monitoring of municipal and industrial wastewater
  • Mercury-free chloride removal
  • DIN-compliant measurement according to the dichromate method
  • Variable measuring ranges

More information about CA71COD