Products for pressure measurement - Differential pressure
Continuous measurement of pressure differences in liquids, vapours, gases and dusts. Differential pressure also facilitates calculation of hydrostatic levels in vessels.
PMD55
- Sensor: Silicium
- Span in bar/psi:
10mbar - 40bar
0.145psi - 580psi - Process temperature:
-40°C up to 85°C
-40°F up to 185°F - Accuracy:
0,1% (as PLATINUM version 0.075%)
More information about PMD55
PMD70
- Sensor:
Ceramic - Process connection:
oval flanges - Span in bar/psi:
0.25mbar - 3bar
0.0375psi - 45psi - Process temperature:
-20°C up to 85°C
-4°F up to 180°F - Accuracy:
0.075% up to turndown 100:10.05% optional
More information about PMD70
PMD75
- Sensor:
piezoresistive probes - Process connection:
oval flanges - Span in bar/psi:
0.25mbar - 40bar
0.0375psi - 600psi - Process temperature:
-40°C up to 120°C
-40°F up to 248°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about PMD75
FMD76
- Sensor:
Ceramic - Process connection:
Flanges - Span in bar/psi:
1mbar - 3bar
0.015psi - 45psi - Process temperature:
-20°C up to 85°C
-4°F up to 185°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about FMD76
FMD77
- Sensor:
piezoresistive probes - Process connection:
Flanges - Span in bar/psi:
5mbar - 16bar
0.075psi - 240psi - Process temperature:
-40°C up to 400°C - -56°F up to 752°F
- Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about FMD77
FMD78
- Sensor:
piezoresistive probes - Process connection:
flanges, treads, hygienic connections - Span in bar/psi:
5mbar - 40bar
0.075psi - 600bar - Process temperature:
-70°C ...400°C to
-70°F...757°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about FMD78