Deltatop - Orifice plates

DO61W

DO61W

  • flow measurement of gases, steam and liquids
  • nominal diameters from DN25 (1")  to DN600 (24")
  • medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DO61W

DO62C

DO62C

  • flow measurement of gases, steam and liquids
  • nominal diameters from DN25 (1")  to DN1000 (40")
  • medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DO62C

DO63C

DO63C

  • flow measurement of gases, steam and liquids
  • nominal diameters from DN50 (2") to DN1000 (40")
  • medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DO63C

DO64P

DO64P

  • flow measurement of gases, steam and liquids
  • nominal diameters from DN25 (1") to DN1000 (40")
  • medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DO64P

DO65F

DO65F

  • flow measurement of gases, steam and liquids
  • nominal diameters from DN10 (3/8") to DN50 (2")
  • medium temperatures -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DO65F

Deltatop - Pitot tubes

DP61D

DP61D

  • flow measurement of gases, steam and liquids
  • nominal diameters from 40 .. 140 mm (1.6 ... 5.5")
  • medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DP61D

DP62D

DP62D

  • flow measurement of gases, steam and liquids
  • nominal diameters from 95 .. 2100 mm (3.8 ... 82")
  • medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DP62D

DP63D

DP63D

  • flow measurement of gases, steam and liquids
  • nominal diameters from 300 ... 4000 mm (12 ... 157")
  • medium temperatures from -200 °C (-328 °F) to 1000 °C (1830 °F)
  • pressure up to 420 bar (6300 psi)
  • compliant to DGRL 97/23/EC
  • NACE compliant materials

More information about DP63D

Deltabar S

PMD70

PMD70

  • Sensor:
    Ceramic
  • Process connection:
    oval flanges
  • Span in bar/psi:
    0.25mbar - 3bar
    0.0375psi - 45psi
  • Process temperature:
    -20°C up to 85°C
    -4°F up to 180°F
  • Accuracy:
    0.075% up to turndown 100:10.05% optional

More information about PMD70

PMD75

PMD75

  • Sensor:
    piezoresistive probes 
  • Process connection:
    oval flanges
  • Span in bar/psi:
    0.25mbar - 40bar
    0.0375psi - 600psi
  • Process temperature:
    -40°C up to 120°C
    -40°F up to 248°F
  • Accuracy:
    0.075% up to turndown 100:1
    0.05% optional

More information about PMD75