Process plants, machinery and other equipment may, in the case of dangerous failures or malfunction, present risks to people, the environment and assets. Users have to evaluate these risks by means of a hazard and risk analysis. Depending on the resulting risk, measures for risk reduction by fault avoidance, fault detection and fault control have to be taken.

 

The overall goal is to ensure that plant and equipment can be safely operated. Therefore, the avoidance of both failures of equipment and process control, which could lead to hazardous events, and dangerous undetected failures of protection systems, is of basic importance.

 

Functional Safety is the part of the overall safety that depends on the correct function of safety-related systems for risk reduction. These systems have to carry out their intended functions (safety functions) under defined error conditions and with a defined high probability.

Wherever risk reduction is implemented by means of process control, the components used have to meet the requirements of the international standard IEC 61508 (also available as DIN EN 61508, VDE 0803). This standard provides general specifications for avoidance and control of failures in electrical, electronic or programmable electronic devices. It includes both organisational and technical requirements for development and operation of safety-related systems. For the first time, a standard requires a quantitative verification of the residual risk for the complete safety loop, consisting of sensor, controller and actuator.

 

Safety integrity for equipment and risk reducing measures is specified as one of four discrete levels. Safety integrity level SIL1 is the lowest and safety integrity level SIL4 the highest. Increasing risk implies more reliable measures for risk reduction and, to the same degree, increased requirements for the components in use.

For a multitude of measuring tasks and measuring principles, Endress+Hauser presents evaluated or rather certified devices meeting these requirements, which can be used in safety-related applications. As a basic principle of Endress+Hauser, this is implemented with assistance and surveillance of third party consultants.