Automation components
Endress+Hauser offers a number of products which supplement our instruments, e.g.:
- Fieldgates for data acquisition
- ControlCare field based control system
- Tank visualisation, SCADA and inventory management tools
- Plant asset management tools
Explore these pages to see our complete offering sorted according to automation task.
Asset management tools
Our Plant Asset Management solutions help you manage the devices in the field throughout the plant life-cycle.
Field-based control systems
ControlCare is a combination of software and hardware components based on open standards.
Engineering tools
ControlCare Application Designer Suite allows the engineering, configuring, commissioning and set-up of a ControlCare field-based control system.
It allows control strategies to be created for FOUNDATION fieldbus™ and PROFIBUS® I/O applications using FOUNDATION fieldbus™ function blocks and the programming of hybrid function blocks.
OPC servers
OPC Server enables access to data from Endress+Hauser devices. This data is made available to OPC clients in real time. Communication is made either by using an RS232/RS485 interface or a TCP/IP connection.
Operating tools
FieldCare is Endress+Hauser's FDT based Plant Asset Management Tool that provides a range of functionality from simple device parametrization to engineered Condition Monitoring solutions.
ReadWin 2000 is a MS Windows-based 32-bit software for the set-up, display and archiving of measured values/sequences.
SCADA software
ControlCare P View is a powerful PC-based visualization program that operates via OPC servers with HART®, Modbus, PROFIBUS®, FOUNDATION Fieldbus™ and many other industrial communication protocols. It supports standalone application, client-server operation and Web Access.
Fieldgate Viewer collects, stores and presents data from various Fieldgates. Typical applications are remote monitoring of inventories in tanks/silos, cumulative flows in pipelines or levels of groundwater.
Tankvision - Inventory Management System with completely integrated software for operation via standard web browser.
Ship Vision is a modular, type-approved software solution for tank management and control for river and sea-going vessels.
Tang Gauging solutions
Endress+Hauser offers a complete choice of technologies so that you are able to decide on the right tank gauging system for your individual application.
Inventory Control software
By visualizing tank inventory, SupplyCare provides software solutions for a particular part of the Supply Chain Management (SCM).
In-House/Supplier Managed Inventory:
- SupplyCare Enterprise SCE30
Vendor Managed Inventory:
- SupplyCare Hosting SCH100