Endress+Hauser provides remote access to devices mounted in tanks, silos, pipelines, wells etc. via Fieldgates and the associated Fieldgate Viewer software:

 

  • Connection via Ethernet TCP/IP, telephone or GSM as required
  • Secure individual and company-wide access to measurements and diagnostics
  • Clear presentation of measurements and device status (HART and PROFIBUS)
  • Possibility to upgrade to full Inventory Control solution

 

Measured values are collected from Fieldgates via Ethernet, phoneline and GSM cell net to a central server. Collected data can be accessed by standard Web browsers from any PC in the intranet.

Fieldgates provide world-wide remote monitoring, remote diagnosis and remote configuration of HART® and PROFIBUS® sensors via Ethernet TCP/IP, telephone lines (analogue) or mobile communications (GSM). Measured values become available world-wide via the Internet and can be analysed in a standard web browser without additional software.

 

  • Fieldgate FXA320 (4…20 mA)
  • Fieldgate FXA520 (HART)
  • Fieldgate FXA720 (PROFIBUS)

 

Fieldgate Viewer SPV10 - Web server for remote monitoring with Fieldgates. Fieldgate Viewer collects, stores and presents data from various Fieldgates. Typical applications are remote monitoring of inventories in tanks/silos, cumulative flows in pipelines or levels of groundwater.

Fieldgate Viewer

Web server for remote monitoring with Fieldgates

Innovation Brochure

IN001S/04/en

 

Level monitoring in the control room

More flexible logistics at Technisol France

in the area of self-leveling floor screed for the french market

Case Study

CS00010S/04/en