Products for temperature measurement - Thermowells / Protection tubes
TA414
- screw in
- welded version with TST414 only
- +retainer screw
- -50...600°C
(-58...1.112°F)
More information about TA414
TW251
- screw in
- welded version compression fitting
- -200...600°C
(-328...1.112°F)
More information about TW251
TW10
- screw in
- Protection tube acc. DIN43772 / 2G+3G
- welded version
- -200...1.100°C
(-328...2.012°F)
More information about TW10
TW11
- screw in
- Protection tube acc. DIN 43772 /2G+3G
- without neck
- welded version
- -200...800°C
(-328...1.472°F)
More information about TW11
TW12
- screw in
- Protection tube acc. DIN 43772 /2+3
- without neck
- welded version
- -200...800°C
(-328...1.472°F)
More information about TW12
TW13
- with flange connection
- Protection tube acc. DIN 43772 /2F+3F
- welded version
- -200...1.100°C
(-328...1.472°F)
More information about TW13
TW45
- with flange connection
- Food + Pharma
- welded version
- -200...600°C
(-328...1.112°F)
More information about TW45
TA535
- screw in
- Hexagonal extension
- welded version
- -200...600°C
(-328...1.112°F)
More information about TA535
TA540
- flange connection or screw in
- Thermometer connection female
- welded version
- -200...1.100°C
(-328...2.012°F)
More information about TA540
TA541
- flange connection or screw in
- Thermometer connection male
- welded version
- -200...600°C
(-328...1.112°F)
More information about TA541
TWF11
- Ceramic thermowell
- For high temperature assemblies TAF11
- Adjustable process connection
- up to 1600°C (2912°F)
More information about TWF11
TWF16
- Metal or ceramic thermowell
- For high temperature assemblies TAF16
- Adjustable process connection
- up to 1700°C (3092°F)
More information about TWF16
TW15
- flange connection or screw in
- Bar stock thermowell
- DIN 43772/4 + 4F
- -200...800°C
(-328...1.472°F)
More information about TW15
TW47
- weld in
- Food + Pharma
- with TR47 only
- bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TW47
TA550
- flange connection or screw in
- acc. ANSI, max. OD 34 mm, tapered
- Bar stock thermowell
- -200...600°C
(-328...1.1112°F)
More information about TA550
TA555
- Thermowell made from 35 mm round bar material
- 1" NPT or (slip on) flanged process connection
- The sensor connection is a 1/2" NPT thread
- -200...600°C
(-328...1.112°F)
More information about TA555
TA556
- flange connection or screw in
- acc. ANSI, max. OD 35 mm, graduted
- Bar stock thermowell
- -200...600°C
(-328...1.1112°F)
More information about TA556
TA557
- flange connection or screw in
- acc. ANSI, max. OD 35 mm, graduted
- Bar stock thermowell
- -200...600°C
(-328...1.112°F)
More information about TA557
TA560
- Screw in
- Hexagonal extension, tapered
- Bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TA560
TA562
- Screw in
- Hexagonal extension, SW27
- Bar stock thermowell
- -200...800°C
(-328...-1.112°F)
More information about TA562
TA565
- Screw in
- Hexagonal extension, SW 36, tapered
- Bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TA565
TA566
- Screw in
- Hexagonal extension, SW 36
- Bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TA566
TA570
- To weld in
- Socket diameter 35 up to 49 mm
- Bar stock thermowell
- -200...800 °C
(-328...1.472 °F)
More information about TA570
TA571
- Weld in
- Diameter 30 up to 35 mm
- Bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TA571
TA572
- Weld in
- Diameter 25 up to 29 mm
- Bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TA572
TA575
- flange connection
- Diameter 30 up to 34 mm
- Bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TA575
TA576
- flange connection
- Diameter 25 up to 29 mm
- Bar stock thermowell
- -200...800°C
(-328...1.472°F)
More information about TA576