The robust device is a unit ready for use within and existing thermowell and includes various housing transmitter heads to meet the application and space requirement needs. The unit offers enhanced measurement accuracy and reliability. A variety of connections, dimensions and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
The T15 temperature sensor is a RTD assembly designed for use in harsh environments and explosive areas, due to his FM and CSA approvals. The sensor is made up of a measurement probe with an insulated RTD element and sheath.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Benefits
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
To meet the challenges of temperature monitoring in such critical processes, a thermowell design has been developed that responds to process changes up to five times faster than standard designs.
The Ziegler-Natta process uses hazardous chemicals like titanium tetrachloride. Precise temperature measurement is crucial to prevent runaway reactions and ensure safety and efficiency.
Temperature monitoring of the air-cooling system in hydroelectric power plants - iTHERM ModuLine TST434B as the optimal solution for ambient temperature measurement
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex