Successor
Metric RTD/TC thermometer with welded thermowell for a wide range of industrial applications
Read more
Fundamental metric RTD/TC thermometer with welded thermowell for a wide range of industrial applications
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
metric style modular temperature assembly universal range of application suitable for hazardous areas threaded process connection with neck incl. thermowell / protection tube (metal)
Thermowell / protection tube
Insert / probe
mineral insulated (MI), flexible
Outer diameter protection tube / Insert
9,0 mm (0,35'') 11,0 mm (0,43'') 12,0 mm (0,47'')
Max. immersion length on request
up to 10.000,00 mm (393,70'')
Material protection tube/ thermowell
1.4404 (316L) 1.4571 (316Ti) Alloy 600 (2.4816) Alloy C276 (2.4819)
Process connection
male thread: G1/2" G3/4" G1" NPT1/2" NPT3/4" M20x1.5 R1/2" R3/4"
Operating temperature range
Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 800 °C) (max. 1.3472 °F)
Max. process pressure (static)
at 20 °C: 75 bar (1088 psi)
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration t50 = 6 s t90 = 13 s
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
ATEX II ATEX IECEx NEPSI IECEx EAC Ex
Certification
Gost Metrology SIL (transmitter only)
Most downloaded
Omnigrad M TC10
English version - 05/2019
Modular Thermocouple assembly,
Extension neck and thermowell, threaded connection
EN
CS DE FR IT JA PT RU ZH
07/05/2019
01/01/2011
01/01/2004
Language:
English
Version:
07/05/2019
File size:
1.3 MB
File name:
TI00274TEN_0219.pdf
TR10, TR11, TR12, TR13, TC10, TC12, TC13
English version - 05/2022
Modular RTD/TC assemblies
ATEX: II 1/2D Ex ta/tb IIIC T85 °C...T450 °C Da/Db
IECEx: Ex ta/tb IIIC T85 °C...T450 °C Da/Db
Safety instructions for electrical apparatus in explosion-hazardous
areas
EN
BG CS DA DE EL ES ET FI FR HR HU IT LT LV NL PL PT RO SK SL SV
09/05/2022
07/05/2018
20/10/2016
25/10/2012
Language:
English
Version:
09/05/2022
File size:
422.6 KB
File name:
XA01057TEN_0422-00.pdf
32 documents
Modular Thermocouple assembly, Extension neck and thermowell, threaded connection
EN
Czech German French Italian Japanese Portuguese Russian Chinese
07/05/2019
01/01/2011
01/01/2004
Language:
English
Version:
07/05/2019
File size:
1.3 MB
File name:
TI00274TEN_0219.pdf
BA iTHERM ModuLine thermometer
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
04/08/2025
30/11/2024
31/08/2018
Language:
English
Version:
04/08/2025
File size:
809.1 KB
File name:
BA01915TEN_0325-00.pdf
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
28/03/2023
20/12/2021
03/05/2016
28/11/2012
01/06/2009
Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
TR10, TR11, TR12, TR13, TC10, TC12, TC13
Modular RTD/TC assemblies ATEX: II 1/2D Ex ta/tb IIIC T85 °C...T450 °C Da/Db IECEx: Ex ta/tb IIIC T85 °C...T450 °C Da/Db Safety instructions for electrical apparatus in explosion-hazardous areas
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
09/05/2022
07/05/2018
20/10/2016
25/10/2012
Language:
English
Version:
09/05/2022
File size:
422.6 KB
File name:
XA01057TEN_0422-00.pdf
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
30/03/2023
18/07/2022
10/07/2019
28/11/2016
28/11/2012
Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts Ex ia IIC T1...T6 Ga Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200 </sub> 450 °C Da
EN
Chinese
30/08/2023
15/05/2023
31/07/2020
Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
RTD/TC thermometers Ga/Gb Ех ia IIC T6…T1 Х Ех ia IIIC T85 °C…T450 °C Da/Db Х
EN
Russian
17/07/2024
10/03/2020
02/11/2016
Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex ec IIC Txxx°C Gc Ex tc IIIC Txxx°C Dc
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish Chinese
28/07/2025
27/01/2025
20/11/2023
13/12/2022
14/03/2022
Language:
English
Version:
28/07/2025
File size:
465.3 KB
File name:
XA00044REN_2225-00.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.9 MB
File name:
FA00006Tde_2325.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces
Housing filter plastic F15, 3 pieces
Connector 4p M20/M12 150mm
Plug for Thermometer + Transmitter
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring M20x1.5
Spare parts kit copper ring G1"
Spare parts kit ring D21/di 10xgreen
Fixing kit cpl. TMT8x/7x (european)
Extension cable TC IEC 2x type K
Extension cable TC IEC 2x type J
Drawing number
Order code
A
TPC100-
Drawing number
Order code
E
TW10-
Drawing number
Order code
D
TA20A-
Drawing number
Order code
D
TA20D-
Drawing number
Order code
D
TA20J-
Drawing number
Order code
D
TA20R-
Drawing number
Order code
D
TA20W-
Drawing number
Order code
D
TA21E-
iTEMP TMT85, Transmitter FF
Drawing number
Order code
B
TMT85-
iTEMP TMT84, Transmitter PA
Drawing number
Order code
B
TMT84-
iTEMP TMT82, Transmitter HART
Drawing number
Order code
B
TMT82-
Spare parts kit O-ring TA20R
iTEMP TMT85, Transmitter FF
Drawing number
Order code
B
TMT85-
iTEMP TMT84, Transmitter PA
Drawing number
Order code
B
TMT84-
iTEMP TMT82, Transmitter HART
Drawing number
Order code
B
TMT82-
Display Unit Head Transmitter
Drawing number
Order code
B
TID10-
iTEMP TMT181, Head Transmitter PCP
Drawing number
Order code
B
TMT181-
Readwin 2000 Operation + Read. software
iTEMP TMT184, headtransmitter PA
Drawing number
Order code
B
TMT184-
Spare parts kit sealing TA30A/TA30D
Drawing number
Order code
D
TA30P-
Drawing number
Order code
D
TA30E-
Drawing number
Order code
D
TA30D-
Drawing number
Order code
D
TA30A-
iTEMP TMT182, Head Transmitter HART
Drawing number
Order code
B
TMT182-
Thermoconductive Paste HSC 340, 100g
Thermo-conductive paste FDA-conform 30g
Term.block DIN B (42mm) 2 term. Spc 5 pc
Drawing number
Order code
C
71111510
Term.block DIN B (42mm) 4 term. 5 pc
Drawing number
Order code
C
71111514
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all