Specs at a glance
-
Accuracy
class 1 acc. to IEC 60584
-
Response time
depending on configuration
-
Max. process pressure (static)
at 20 °C: 400 bar (5.802 psi)
-
Operating temperature range
Type K:
max. 1.100 °C
(max. 2.012 °F)
Type J:
max. 750 °C
(max. 1.382 °F) -
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Field of application
The high modular and robust thermometer finds its use in several applications in almost all industries. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of process connections, dimensions and materials offer flexible application possibilities.
Universal range of application
Particularly suitable for steam and gas applications with high process pressures and temperatures
Measuring range: –40 to 1100 °C (–40 to 2012 °F)
Static pressure range up to 400 bar (5800 psi)
Degree of protection: up to IP68
Benefits
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
High degree of insert compatibility and design as per DIN 43772
Extension neck to protect the head transmitter from overheating
Fast response time with reduced/tapered tip form
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), non-sparking (Ex nA)
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI TR15, TC15
Modular thermometer with extension neck, barstock thermowell, available
with a flange or as a weld-in unitEN 26/04/202328/02/202205/08/201311/12/2012Language:
English
Version:
26/04/2023
File size:
1 MB
File name:
TI01100TEN_0423-00.pdf
-
-
-
Technical Information (TI)
Technical information TC 15, Omnigrad M
Technical information TC 15, Omnigrad M thermocouple thermometer weld-in
EN 01/02/2004Language:
English
Version:
01/02/2004
File size:
891.4 KB
File name:
TI277ten_0204.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db ХEN 17/07/202410/03/202002/11/2016Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C DcEN 28/07/202527/01/202520/11/202313/12/202214/03/2022Language:
English
Version:
28/07/2025
File size:
465.3 KB
File name:
XA00044REN_2225-00.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts
Ex nA IIC T6...T1 GcEN 31/07/2020Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.9 MB
File name:
FA00006Tde_2325.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-