The high modular thermometer is used for several applications in almost all industries. Examples are heat exchangers, dryers, process reactors , reactor stations, etc. With different head transmitter it's a complete unit ready for use with enhanced measurement accuracy and reliability. It also enables very fast response times, due to direct contact measurement without thermowell. A variety of process connections and dimensions offer flexible application possibilities.
The TH11 temperature sensors are RTD's designed for use in the process industry or factory automation type of environment. They are made up of a measurement probe with a RTD, insulation and sheath.
Among other applications the sensors can be used on:
Heat exchangers
Power & recovery areas
Carbon regeneration furnaces
Dryers
Flue Gas
Compressor stations
Process reactors
Benefits
High flexibility due to modular assembly with standard terminal heads and customized immersion length
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications. Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution.
All iTEMP® transmitters provide long term stability ≤ 0.05 % per year
Fast response time with reduced/tapered tip form
Head or field transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Ensure data center uptime and reduce energy costs by using precise temperature devices with robust 3- or 4-wire RTDs and smart temperature transmitters in liquid cooling applications.
To meet the challenges of temperature monitoring in such critical processes, a thermowell design has been developed that responds to process changes up to five times faster than standard designs.
The Ziegler-Natta process uses hazardous chemicals like titanium tetrachloride. Precise temperature measurement is crucial to prevent runaway reactions and ensure safety and efficiency.
Temperature monitoring of the air-cooling system in hydroelectric power plants - iTHERM ModuLine TST434B as the optimal solution for ambient temperature measurement
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex