Standard acc. to ASTM E-230 Special acc. to ASTM E-230
Response time
depending on configuration 63% rt = 15 s
Max. process pressure (static)
at 20°C: 100 bar (1.450psi) depends on configuration
Operating temperature range
Type T: -270 °C ...400 °C (-454 °F ...752 °F) Type J: -210 °C ... 1.200 °C (-346 °F ...2.192 °F) Type E: -270 °C ... 1.000 °C (-454 °F ...1.832 °F) Type K: -270 °C ...1.372 °C (-454 °F ...2.500 °F) Type N: -270 °C ... 1.300 °C (-454 °F ...2.372 °F)
The high modular thermometer is used for several applications with harsh environments, e.g. in power plants, refineries or in the chemical or petrochemical industry. The robust device with barstock thermowell and different head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability. A variety of process connections, dimensions and materials, like SS316, INCONEL600, Hastelloy C276, Titan or Monel, offer flexible application possibilities.
The TH53 temperature sensors are thermocouple assemblies installed in thermowells and designed for use in all types of process industries, including heavy industries, due to their rugged design. They are made up of a magnesium oxide insulated thermocouple as a measurement probe and a thermowell made of barstock material.
The sensor assemblies can be used in process industries such as:
Chemicals
Petrochemicals
Power plants
Refineries
Offshore platforms
Benefits
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications.
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV).
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution.
All iTEMP® transmitters provide long term stability ≤ 0.05% per year
By integrating a thermometer with iTHERM TwistWell thermowell with advanced helical design, operators can achieve superior steam quality and significantly reduce vortex-induced vibrations.
Ensure data center uptime and reduce energy costs by using precise temperature devices with robust 3- or 4-wire RTDs and smart temperature transmitters in liquid cooling applications.
Temperature monitoring of the air-cooling system in hydroelectric power plants - iTHERM ModuLine TST434B as the optimal solution for ambient temperature measurement
Since the temperature of compressed hydrogen increases with expansion during filling, temperature measurement is essential at hydrogen filling stations for safety reasons.
male thread: NPT1/2" NPT3/4" NPT1" weld in version socket weld version
Tip shape
straight stepped tapered
Surface roughness Ra
32 μin (0.80 μm)
Operating temperature range
Type T: -270 °C ...400 °C (-454 °F ...752 °F) Type J: -210 °C ... 1.200 °C (-346 °F ...2.192 °F) Type E: -270 °C ... 1.000 °C (-454 °F ...1.832 °F) Type K: -270 °C ...1.372 °C (-454 °F ...2.500 °F) Type N: -270 °C ... 1.300 °C (-454 °F ...2.372 °F)
Max. process pressure (static)
at 20°C: 100 bar (1.450psi) depends on configuration
Accuracy
Standard acc. to ASTM E-230 Special acc. to ASTM E-230
Response time
depending on configuration 63% rt = 15 s
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex