Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture temperature transmitter TMT127

iTEMP TMT127 temperature transmitter

4-20 mA temperature transmitter as DIN rail device with one RTD sensor input suitable for use in hazardous areas

TMT127
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
5-year warranty

Engineered for Confidence

Our Fundamental Selection instruments feature an extended 5-year warranty – a clear testament of our trust in their long-term reliability and performance.

Should a warranty case occur, you can count on a fast replacement process and minimal administrative effort – giving you peace of mind when it matters most and helping you keep your operations running smoothly.

Warranty terms apply

The extended warranty is subject to specific conditions. For full details, please refer to the locally applicable General Terms and Conditions (GTC), which can be found on the respective country page of our website.

Specs at a glance

  • Accuracy

    (Pt100, -50...200 °C) <= 0,2 K
    (Pt100, -58...392 °F) <= 0,4 °F

Field of application

The transmitter is designed for the transformation of an RTD Pt100 sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications. Installation is realized on DIN rail according to IEC 60715 (housing width: 22.5 mm).

  • Fixed range temperature transmitter for converting a Pt100 input signal into a scalable 4 to 20 mA analog output signal

  • Input: Resistance thermometer (RTD) Pt100

  • For DIN rail mounting

Benefits

  • High accuracy in complete ambient temperature range

  • Fault signal on sensor break or short circuit, NAMUR NE 43 compliant

  • EMC as per NAMUR NE 21, CE

  • Ex-Certification: ATEX Ex ia, FM IS, CSA IS

  • UL recognized component to UL 3111-1

  • Ship building approval GL

  • Galvanic isolation

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products