©Endress+Hauser
Specs at a glance
Accuracy
class A acc. to IEC 60751 class AA acc. to IEC 60751
Max. process pressure (static)
at 20 °C: 80 bar (1.160 psi)
Operating temperature range
PT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F)
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Field of application
The robust thermometer designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The sensor may be used in direct contact without thermowell.
Fine Chemicals
Petrochemical industry
Power stations
Environmental engineering
Measuring range: -200 to +600 °C (-328 to 1112 °F)
Static pressure range up to 75 bar dependent on the used process connection
Protection class: IP68
Benefits
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)
High degree of insert compatibility and design as per DIN 43772
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Achieving highest steam quality in HRSG systems
By integrating a thermometer with iTHERM TwistWell thermowell with advanced helical design, operators can achieve superior steam quality and significantly reduce vortex-induced vibrations.
Read the full story
Measuring principle
Resistance Temperature Detector
Characteristic / Application
metric style modular temperature assembly for heavy duty applications suitable for hazardous areas threaded process connection without neck
Thermowell / protection tube
without (not intended to use with thermowell)
Insert / probe
mineral insulated (MI), flexible
Outer diameter protection tube / Insert
3,0 mm (0,12'') 6,0 mm (0,24'')
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Material protection tube/ thermowell
Process connection
male thread: NPT1/2" NPT3/4" M20x1,5 compression fitting: NPT1/2" NPT3/4"
Operating temperature range
PT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F)
Max. process pressure (static)
at 20 °C: 80 bar (1.160 psi)
Accuracy
class A acc. to IEC 60751 class AA acc. to IEC 60751
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
ATEX Ex ia, Ex d, Ex nA IECEx Ex ia, Ex d, Ex tD EAC Ex ia, Ex d NEPSI Ex ia, Ex d Explosion proof
Certification
Gost Metrology SIL (transmitter only)
Most downloaded
Technical Information
Omnigrad S TR65
English version - 07/2005
RTD thermometer EEx-d or EEx-ia certified, no replaceable insert,
process connection: threaded welded and threaded compression fitting.
PCP (4...20 mA), HART® or PROFIBUS-PA® electronics
Language:
English
Version:
01/07/2005
File size:
886.9 KB
File name:
TI283Ten_0705.pdf
Omnigrad S TR65, TC65
Technical Information
English version - 01/2016
Modular thermometer, with optional RTD or TC insert, optional with
adjustable
compression fitting
EN
DE ES FR IT JA PL PT RU ZH
18/01/2016
18/04/2012
Language:
English
Version:
18/01/2016
File size:
847.3 KB
File name:
TI01031TEN_0216.pdf
52 documents
Omnigrad S TR65, TC65
Technical Information
Modular thermometer, with optional RTD or TC insert, optional with adjustable compression fitting
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
18/01/2016
18/04/2012
Language:
English
Version:
18/01/2016
File size:
847.3 KB
File name:
TI01031TEN_0216.pdf
Technical Information
Omnigrad S TR65
RTD thermometer EEx-d or EEx-ia certified, no replaceable insert, process connection: threaded welded and threaded compression fitting. PCP (4...20 mA), HART® or PROFIBUS-PA® electronics
EN
German French Italian Russian Chinese
01/07/2005
Language:
English
Version:
01/07/2005
File size:
886.9 KB
File name:
TI283Ten_0705.pdf
BA iTHERM ModuLine thermometer
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
04/08/2025
30/11/2024
31/08/2018
Language:
English
Version:
04/08/2025
File size:
809.1 KB
File name:
BA01915TEN_0325-00.pdf
KA Safe unpacking of iTHERM Moduline thermometers
iTHERM Moduline TM101 and TM111
EN
German Spanish French Italian Portuguese Russian Chinese
27/03/2024
Language:
English
Version:
27/03/2024
File size:
275.4 KB
File name:
KA01708TEN_0124-00.pdf
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
28/03/2023
20/12/2021
03/05/2016
28/11/2012
01/06/2009
Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts Ex ia IIC T1...T6 Ga Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200 </sub> 450 °C Da
EN
Chinese
30/08/2023
15/05/2023
31/07/2020
Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
30/03/2023
18/07/2022
10/07/2019
28/11/2016
28/11/2012
Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
RTD / TC Thermometer ATEX, IECEx: Ex db IIC T6 Ga/Gb Ex db IIC T6 Gb Ex ta/tb IIIC Txxx °C Da/Db Ex tb IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
20/02/2023
16/05/2022
11/02/2021
28/11/2016
04/12/2015
Language:
English
Version:
20/02/2023
File size:
471.3 KB
File name:
XA00084REN_0423-00.pdf
Thermometer Ex db IIC T1...T6 Gb
EN
Chinese
27/04/2023
31/07/2020
Language:
English
Version:
27/04/2023
File size:
471.5 KB
File name:
XA02108TEN_0223-00.pdf
RTD/TC modular thermometers 1Ex d IIC T6...T1 Gb X Ga/Gb Ex d IIC T6...T1 X Ex tb IIIC T85 °C....T450 °C Db X Ex ta/tb IIIC T85°C...T450 °C Da/Db X
EN
Russian
09/07/2024
13/03/2020
02/11/2016
Language:
English
Version:
09/07/2024
File size:
460.7 KB
File name:
XA01450TEN_0324-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Fixing kit cpl. TMT8x/7x (european)
Drawing number
Order code
D
TA21H-
Drawing number
Order code
F
TA50-
iTEMP TMT85, Transmitter FF
Drawing number
Order code
B
TMT85-
iTEMP TMT84, Transmitter PA
Drawing number
Order code
B
TMT84-
iTEMP TMT82, Transmitter HART
Drawing number
Order code
B
TMT82-
iTEMP TMT85, Transmitter FF
Drawing number
Order code
B
TMT85-
iTEMP TMT84, Transmitter PA
Drawing number
Order code
B
TMT84-
iTEMP TMT82, Transmitter HART
Drawing number
Order code
B
TMT82-
Display Unit Head Transmitter
Drawing number
Order code
B
TID10-
Readwin 2000 Operation + Read. software
Drawing number
Order code
D
TA30H-
iTEMP TMT180, Head Transmitter Pt100
Drawing number
Order code
B
TMT180-
iTEMP TMT181, Head Transmitter PCP
Drawing number
Order code
B
TMT181-
iTEMP TMT184, headtransmitter PA
Drawing number
Order code
B
TMT184-
iTEMP TMT182, Head Transmitter HART
Drawing number
Order code
B
TMT182-
Gasket spares TA50-GB/NB/HB/PB/BB/CB/DB
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all