Our Fundamental Selection instruments feature an extended 5-year warranty – a clear testament of our trust in their long-term reliability and performance.
Should a warranty case occur, you can count on a fast replacement process and minimal administrative effort – giving you peace of mind when it matters most and helping you keep your operations running smoothly.
Warranty terms apply
The extended warranty is subject to specific conditions. For full details, please refer to the locally applicable General Terms and Conditions (GTC), which can be found on the respective country page of our website.
The thermocouple (TC) cable probe is easy to install and provide a high operational safety due to reliable and accurate temperature measurement in common processes. The probe is specially suited to temperature measurement in machinery, laboratory equipment and plants in gaseous or liquid medium like air, water, oil, etc. Without additional thermowell the probe sheath is directly in contact with the process medium. This enables to detect rapid temperature changes fast and accurate.
The resistance thermometer is specially suited to temperature measurement in machinery, power stations and plants in gaseous or liquid media like air, steam, water and oil.
Benefits
High flexibility through user-specific insertion lengths and variable process connections
Fast response time
Different types of thermocouples according to DIN EN 60584 and ASTM E230/ANSI MC96.1: type J (Fe-CuNi), type K (NiCr-Ni)
Types of protection for use in hazardous locations: Intrinsic Safety (Ex ia) and non-Sparking (Ex nA)
Temperature monitoring of the air-cooling system in hydroelectric power plants - iTHERM ModuLine TST434B as the optimal solution for ambient temperature measurement
Since the temperature of compressed hydrogen increases with expansion during filling, temperature measurement is essential at hydrogen filling stations for safety reasons.
Our non-invasive thermometer can be easily retrofitted to the existing pipe and integrated into the control system to enable efficient stand-by operation of a turboset.