ReadWin 2000 PC software
MS Windows-based 32-bit software for the set-up, display and archiving of measured values/sequences.
 

Areas of application


ReadWin 2000 is a PC software for use with modern Endress+Hauser instrumentation with a serial interface. In order to be able to install and use the PC operating software the following hardware and software conditions must be fulfilled:

  • IBM PC or compatible PC from Pentium 166 MHz
  • 256 MB memory (RAM)
  • CD-ROM drive
  • Mouse
  • free serial interface
  • 800 x 600 pixel screen resolution
  • Windows 2000 / XP
  • The font "MS Arial Unicode" is required
    (which is part of MS Office 2000 and higher)

 
Benefits at a glance

Depending on the type of instrumentation, the software can:

  • Easily set up units from the PC
  • Display signal sequences
  • Electronically archive measurement points
  • Export pre-analised values into other programmes (e.g. MS ® Excel)
  • Use modem connections to distant units
 
Funktion  

1. Recorders/

Data Acquisition

2. System

components

3. Temperature

4. Analysis-

Watersampler

Unit set up

Parameter

data base

X X X  

Measured

value display

Online

Offline

X

X

X X A, L

Memory read-out

Data

transmission

X     L
Data transfer import/export X     L

Display stored data

  X     L
Configuration   X X X A, L
 
  1. Memograph, Memograph S, Memolog, Memolog S, Ecograph, Ecograph A, Ecograph C, Ecograph T, Minilog B, Alphalog, Megalog T, RMM621
  2. RIA250, RIA141, RIA452, RMA421, RMA422, RMS621, RMC621
  3. iTEMP PCP TMT121/180/181, HART TMT122/142/162/182, Easytemp TSM470/480, Easytemp TMR31/35, Thermophant T TTR31/35, Ceraphant T PTC31, PTP31, PTP35, Flowphant T DTT31/35
  4. Liquiport 2000 (L), ASP Station 2000 (A)
 


Documentation & software download