RIA141 Field display
Digital field loop powered display unit with explosion proof enclosure
RIA141 Field display

Areas of application


The display unit records an analog measuring signal and shows this on the display with background illumination. The LC display shows the current measured value digitally and as a bargraph with limit value violation signalling. The display unit is looped into the 4 to 20 mA circuit and obtains the required energy from there.

Oil & gas

Petrochemical industry

System and apparatus engineering

Outdoor applications

Laboratory facilities

Process data acquisition and monitoring

EEx d applications with optional stainless steel housing

 

Benefits at a glance


Loop-powered display unit in single compartment housing

5-digit LC display, character height 20.5 mm (0.8")

Illuminated display, rotatable

Trend bargraph in increments of 10%

Background illumination without additional power supply

Measuring range display from -19999 to 99999

Digital limit switch

Freely programmable units

3-key operation

Approvals:
Hazardous area: ATEX, FM, CSA
UL recognized component, CSA General purpose

3 cable entries

Configuration with ReadWin® 2000 PC software

Configuration without power supply using setup box

 

Technical data


Inputs:

 

Current

4 to 20 mA (reverse polarity protection) 

Outputs:

 

 

 

 

 

Digital limit switch

Passive, open collector:

I_max = 200 mA

U_max = 35 V

U_low/max ≤ 2 V at 200 mA

Max. reaction time to limit value = 250 ms

Power supply:

Supply by means of the 4 to 20 mA current loop.

Features:

 

 

 

 

 

 

 

 

 

Configuration

The device is configured with the ReadWin® 2000 PC operating software.

Interface

Configuration interface at device; connection to PC via configuration kit.

Configurable device parameters (selection):

Measuring dimension, measuring ranges (linear/square), setup block using user code, failsafe mode, digital filter (damping), offset, limit value (min/max/alarm), alarm limit values freely adjustable.

 


 
Print this page  |   Recommend this page  |   Bookmark this page