Multi Channel Recorder Ecograph T
Display, record, communicate
Ecograph T
Applications

The instrument can be used in many processes and industries:

Quality and quantity monitoring in the water/wastewater industry
Monitoring of processes in power stations
Food and dairy industry processes
Displaying and recording critical parameters in production cycles
Tank and level monitoring
Temperature monitoring in metal working
Cold storage and transportation monitoring
 
Your benefits
Economical: electronic recording replaces strip chart recorder, saves on consumables
Versatile: up to 6 universal inputs record all measuring signals
Clear layout: multi-coloured display, digital, bargraph and curve display
Compact: low installation depth, saves space and money
Safe: reliable data archiving with internal memory and separate CompactFlash card (mechanically locked). No data loss even in event of power failure!
System-enabled: network integration and remote data transmission via Ethernet, RS232/RS485 (modem) and USB
Available worldwide: integrated Web server function for remote monitoring
Reliable: inputs are galvanically isolated from the system
Complete: Readwin® 2000 PC software package contained in scope of supply for professional, tamper-proof data processing
Flexible: direct access to archived data also with MS® Excel or in ReadWin® 2000 for example
 

The most important technical data


Inputs:

 

3/6 universal analogue inputs (U, I, RTD, TC)

1 digital input

Outputs:

 

4 relays

1 x 250 mA, 24 V Loop power supply (MUS)

Memory:

Internal, and removable Compact Flash card

Communication:

Ethernet, USB, RS232/485 for modem, PC-software ReadWin ® 2000

Power supply:

115/230 V AC, 50/60 Hz

24 V AC/DC, 50/60 Hz

Dimensions:

144 mm x 144 mm x 150 mm (170 mm) (w x h x d)

Protection:

IP54 / NEMA 2 (front)

Alarm set points:

14 alarm set points: Min., Max. 

Technical Information:  

TI115R09

Operating Instructions:  

BA194R09

 


 
Print this page  |   Recommend this page  |   Bookmark this page