Temperature transmitter iTEMP HART TMT122
Universal temperature transmitter for resistance thermometers (RTD), thermocouples, resistance and voltage transmitters, settable via HART-Protocol
Temperature transmitter iTEMP HART TMT122
Application areas
Temperature transmitter with HART® -Protocol for converting various input signals into an scalable 4 to 20 mA analogue output signal
Input:
Resistance thermometer (RTD)
Thermocouple (TC)
Resistance transmitter (Ohm)
Voltage transmitter (mV)
HART® -Protocol for front end unit or panel unit operation using the hand operating module (DXR275, DXR375) or PC (e.g. ReadWin® 2000 or FieldCare)
 

Features and benefits


Universal settings with HART® -Protocol for various input signals
2-wire technology, 4 to 20 mA analogue output
High accuracy in total ambient temperature range
Fault signal on sensor break or short circuit, presettable to NAMUR NE 43
EMC to NAMUR NE 21, CE
UL recognized component to UL 3111-1
Ex-Certification:
- ATEX Ex
- CSA IS
- FM IS

Ship building approval GL

Galvanic isolation
Output simulation
Min./Max. process value indicator function
Customer-specific linearisation
Linearisation curve match
Customer-specific measurement range settings or expanded SETUP

 

 

 

 

 

 

 

Technical data


Input: RTD, TC, Ohm, mV
Output: 4 to 20 mA

Supply voltage:

12 to 35 V standard-version;

12 to 30 V Ex-version;

Operation: HART-Protocol
Certificates: ATEX, FM IS, CSA IS
UL recognized component to UL 3111-1

Ship building approval GL

 


Download PC-software ReadWin 2000
 
 
Print this page  |   Recommend this page  |   Bookmark this page