The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Training package: Life Sciences Industry

Hardware and Teachware for a successful application training

A fully functional biofermenter as an ideal application representative for the typical processes in Life Sciences Industry. With this training package, hardware and well coordinated training material (Teachware), one can easily learn and understand the requirements for instrumentation and control. Covered are level, flow, temperature and pressure as well as pH and oxygen. The different measuring technologies are demonstrated, also the available fieldbus protocols and types of control.

  • Training rig for Life Sciences Industry ATC©Endress+Hauser

    The Life Sciences training rig demonstrates biofermentation under real process conditions

Content of the training package

  • Hardware and learning material (Teachware)

  • Level, flow, temperature and pressure control loops

  • Measurement of conductivity, pH-value and oxygen

  • Integration of Cleaning In Place functionality and recipe controlled production

  • Data transmission technologies like 4..20mA, Profibus DP / PA, Foundation Fieldbus, HART, Wireless HART and Ethernet IP

  • Integrated cell-counter AES 105

Learning targets with this training package

  • Instrumentation in hygienic applications

  • Selection, installation and commissioning of field instruments

  • Life cycle management of field devices


Application Training Center Reinach
Kägenstrasse 18 4153 Reinach Switzerland
Tel.: +41 61 715 77 00
Send email
Online Tools