The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass F 200
Coriolis flowmeter

Robust flowmeter with genuine loop-powered technology

  • Coriolis flowmeter - Proline Promass F 200 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

  • HistoROM data storage concept

Promass F has a long standing reputation as a highly accurate device. It is suited for broadest range of applications. Promass F 200 offers in addition genuine, industry-compliant two-wire technology. This enables seamless system integration into existing infrastructures. Additional advantages are high operational safety in hazardous areas thanks to an intrinsically safe design (Ex ia) and process safety at all times ensured by Heartbeat Technology.

Benefits

  • Highest process safety – immune to fluctuating and harsh environments

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highest measurement performance for liquids and gases in a wide range of applications

Device properties

  • Mass flow: measured error ±0.1 %

  • Medium temperature up to +205 °C (+401 °F)

  • Nominal diameter: DN 8 to 80 (3/8 to 3")

  • Loop-powered technology

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Promass 80F, Promass 83F

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools