The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promag W 500
Electromagnetic flowmeter

The remote version with up to 3 I/Os and a sensor with EN ISO 12944 corrosion protection

  • Electromagnetic flowmeter - Proline Promag W 500 ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

  • Heartbeat Technology simply explained (3'14")

Promag W 500 is the specialist for hazardous areas in the water and wastewater industry and the ideal solution for direct underground installation or permanent underwater use. The innovative remote transmitter maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures compliance and process safety at all times.

Benefits

  • For direct underground installation or permanent underwater use – certified sensor

  • Secure, reliable long-term operation – robust and completely welded sensor

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Field of application

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • The specialist in the water and wastewater industry for the most demanding applications

Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • Remote version with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com
Online Tools