The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Coriolis flowmeter

The refueling application flowmeter with seamless system integration

  • Coriolis flowmeter - CNGmass DCI ©Endress+Hauser

CNGmass DCI is specially designed for refueling with environmentally friendly natural gas (CNG). The natural gas volume can be both measured with precision and displayed directly onsite. The device is operated from the outside via “Touch Control” and can be operated at any time during maintenance. A MODBUS interface is included for optimal data exchange.


  • Excellent operational safety – reliable under extreme process conditions

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • High flexibility in system integration – wide range of communication interfaces

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

Device properties

  • Flow rates up to 150 kg/min (330 lb/min)

  • Process pressure up to 350 bar (5080 psi)

  • Rupture disc available

  • Robust, ultra-compact transmitter housing

  • Pulse output and Modbus RS485

  • Transmitter for custody transfer

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools