The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass 80A
Coriolis flowmeter

The single-tube flowmeter for smallest flow quantities with a compact or remote transmitter

  • Coriolis flowmeter - Proline Promass 80A ©Endress+Hauser

Promass A is known for its highly accurate measurement of small quantities of liquids and gases for high pressure and low pressure. Combined with the proven Promass 80 transmitter with push buttons, Promass 80A measures accurately smallest quantities of liquids and gases for continuous process control.

Benefits

  • Highest process safety – self-drainable measuring tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Cost-effective – dedicated design for standard applications

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases for continuous process control.

Device properties

  • Nominal diameter: DN 1 to 4 (1/24 to 1/8")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +200 °C (+392 °F)

  • 2-line backlit display with push buttons

  • Device in compact or remote version

  • HART, PROFIBUS PA

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: 60A

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools