The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass 80P
Coriolis flowmeter

The specialist for life sciences with a compact or remote transmitter

  • Coriolis flowmeter - Proline Promass 80P ©Endress+Hauser

Promass P offers the enhanced performance of a bent tube meter and the drainability of a straight tube meter without any compromise, between accuracy and drainability. Combined with the proven Promass 80 transmitter with push buttons, Promass 80P offers a cost effective solution for applications in sterile environments in the life sciences industry.


  • Highest process quality – fully compliant to industry requirements

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Cost-effective – dedicated design for standard applications

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Dedicated for applications under sterile conditions in the life sciences industry.

Device properties

  • ASME BPE, 3A and EHEDG conform & low delta ferrite

  • Electropolished measuring tube in 1.4435 (316L)

  • Fast recovery from CIP/SIP

  • 2-line backlit display with push buttons

  • Device in compact or remote version


Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools