The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass 83X
Coriolis flowmeter

The highest capacity four-tube flowmeter with extended transmitter functionality

  • Coriolis flowmeter - Proline Promass 83X ©Endress+Hauser

Promass 83X is designed to meet the requirements of the oil and gas industry. Typical applications include pipelines and transfers to and from tanker ships, trucks and railroad cars. The key to the accuracy of the Promass X is its patented four-tube design, the first in the world. With its 14-inch diameter and accuracy up to 0.05%, the Promass 83X four-tube Coriolis mass flowmeter is ideal for high flow rate applications requiring reliability and low maintenance.


  • Increased profit – single installation point providing premium accuracy for large quantities

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Quality – software for filling, density & concentration, advanced diagnostics

  • Flexible data transfer options – numerous communication types

  • Automatic recovery of data for servicing

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.

Device properties

  • Nominal diameter: DN 300 to 400 (12 to 16")

  • Four-tube system with low pressure drop

  • Complete exterior design made of 1.4435 (316L)

  • 4-line backlit display with touch control

  • Device in compact or remote version

  • HART, PROFIBUS PA/DP, Modbus RS485, FF, EtherNet/IP

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools