The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass 84F
Coriolis flowmeter

The flowmeter with premium accuracy, robustness and custody transfer functionality

  • Coriolis flowmeter - Proline Promass 84F ©Endress+Hauser

Promass F has a long standing reputation as a highly accurate device under varying process conditions. It is suited for broadest range of applications. Combined with the Promass 84 transmitter, Promass 84F offers premium accuracy in measurement of liquids and gases. It will be the preferred solution for customers needing custody transfer measurement.

Benefits

  • Highest process safety – immune to fluctuating and harsh environments

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Quality – designed for custody transfer; featuring worldwide recognized metrological approvals

  • Flexible data transfer options – numerous communication types

  • Automatic recovery of data for servicing

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highest measurement performance for liquids and gases under varying, demanding process conditions.

Device properties

  • Mass flow: measured error ±0,05 % (PremiumCal)

  • Rated secondary containment up to 40 bar (580 psi)

  • Nominal diameter: DN 8 to 250 (3/8 to 10")

  • 4-line backlit display with touch control

  • Device in compact or remote version

  • Phase-shifted pulse, HART, Modbus RS485

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Promass 64F, Promass 84M

Successor: Proline Promass F 300 / 8F3B, Proline Promass F 500 / 8F5B

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools