The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promass E 200
Coriolis flowmeter

The genuine loop-powered flowmeter for minimized cost of ownership

  • Coriolis flowmeter - Proline Promass E 200 ©Endress+Hauser
  • HistoROM data storage concept

In the chemical and petrochemical industries, 2-wire loop-powered (4-20 mA) measuring devices are in high demand, as intrinsic safety is extremely important especially in hazardous areas. Without any compromises, Promass E 200 meets all of the relevant standards in the process industry such as NAMUR, HART, and SIL. This guarantees a high degree of safety in operation and optimal system availability.


  • Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology™

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highly accurate measurement of liquids and gases for a wide range of standard applications.

Device properties

  • Compact dual-tube system

  • Medium temperature up to +140 °C (+284 °F)

  • Process pressure: up to 100 bar (1450 psi)

  • Loop-powered technology

  • Robust two-chamber housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools