The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Promag 10E
Electromagnetic flowmeter

The economical flowmeter with a highly cost-effective transmitter

  • Electromagnetic flowmeter - Proline Promag 10E ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag E is a streamlined sensor for basic chemical applications. It is the most economical solution for our chemical customers. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10E offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10E is available in a compact or remote version.

Benefits

  • Cost-effective sensor – ideal solution for basic requirements

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Cost-effective – designed for easy applications and direct integration

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Field of application

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Fully suitable for basic applications in the chemical and process industry

Device properties

  • Nominal diameter: max. DN 600 (24")

  • Liner made of PTFE

  • 2‐line display with push buttons

  • Device in compact or remote version

  • HART

Features and specifications

Documents / Manuals / Software

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools