©Endress+Hauser
Proline Promag L 400 for the water & wastewater industry
Successor
Versatile standard flowmeter for the water and wastewater industry
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_8024. std_productprofile_product_field_of_application_8025.
Sensor features
std_productprofile_product_benefits_8026. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. std_productprofile_product_differentiating_tech_features_6649. std_productprofile_product_differentiating_tech_features_6650. std_successorproducts_product_differentiating_tech_features_35221_1509522592.
Transmitter features
Safe operation – no need to open the device due to display with touch control, background lighting. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Transmitter housing made of durable polycarbonate or aluminium. WLAN access. Integrated data logger: measured values monitoring.
Nominal diameter range
Lap joint flange, lap joint flange, stamped plate: DN 25 to 300 (1 to 12") Fixed flange: DN 350 to 2400 (14 to 90")
Wetted materials
Liner: PTFE; Polyurethane; Hard rubber Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
Measured variables
Volume flow, conductivity, mass flow
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s) Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s)
Measuring range
9 dm³/min to 162 000 m³/h (2.5 gal/min to 1030 Mgal/d)
Medium temperature range
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F) Liner material polyurethane: –20 to +50 °C (–4 to +122 °F) Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
Ambient temperature range
Flange material carbon steel: –10 to +60 °C (+14 to +140 °F) Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
DN 25 to 300 (1 to 12"): AlSi10Mg, coated DN 350 to 2400 (14 to 90"): Carbon steel with protective varnish Sensor connection housing: AlSi10Mg, coated
Transmitter housing material
Polycarbonat; AlSi10Mg, coated
Degree of protection
Compact version: IP66/67, type 4X enclosure Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP68, type 6P enclosure Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display, web browser and operating tools possible
Outputs
3 ouputs: 0‐20 mA/4‐20 mA HART (active) Pulse/frequency/switch output (passive) Pulse/frequency output (passive) Switch output (passive)
Digital communication
HART, PROFIBUS DP, EtherNet/IP, Modbus RS485
Power supply
AC 100 to 240 V / AC/DC 24 V
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Hygienic approvals and certificates
Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920
Most downloaded
Proline Promag L 400
Technical Information
English version - 10/2017
Electromagnetic flowmeter
Weight-optimized sensor with a state‐of‐the‐art transmitter for Water
& Wastewater
EN
DE FR PL RU ZH
01/10/2017
14/03/2017
14/03/2016
01/03/2015
04/12/2014
Language:
English
Version:
01/10/2017
File size:
5 MB
File name:
TI01045DEN_0817.pdf
Proline Promag L 400
HART
Operating Instructions
English version - 10/2017
Electromagnetic flowmeter
EN
DE ES FR PL RU ZH
01/10/2017
14/03/2017
01/03/2015
05/06/2014
18/10/2013
Language:
English
Version:
01/10/2017
File size:
6.7 MB
File name:
BA01062DEN_0617.pdf
144 documents
Proline Promag L 400
Technical Information
Electromagnetic flowmeter Weight-optimized sensor with a state‐of‐the‐art transmitter for Water & Wastewater
EN
German French Polish Russian Chinese
01/10/2017
14/03/2017
14/03/2016
01/03/2015
04/12/2014
Language:
English
Version:
01/10/2017
File size:
5 MB
File name:
TI01045DEN_0817.pdf
Proline Promag L 400
PROFIBUS DP
Operating Instructions
Electromagnetic flowmeter
EN
German Italian Chinese
01/10/2017
01/03/2015
04/12/2014
05/06/2014
Language:
English
Version:
01/10/2017
File size:
5.2 MB
File name:
BA01233DEN_0417.pdf
Proline Promag L 400
Modbus RS485
Operating Instructions
Electromagnetic flowmeter
EN
German Russian Chinese
01/10/2017
01/03/2015
04/12/2014
Language:
English
Version:
01/10/2017
File size:
5.1 MB
File name:
BA01230DEN_0317.pdf
Proline Promag L 400
EtherNet/IP
Operating Instructions
Electromagnetic flowmeter
EN
German Chinese
01/10/2017
01/03/2015
05/06/2014
18/10/2013
Language:
English
Version:
01/10/2017
File size:
5.3 MB
File name:
BA01213DEN_0417.pdf
Proline Promag L 400
HART
Operating Instructions
Electromagnetic flowmeter
EN
German Spanish French Polish Russian Chinese
01/10/2017
14/03/2017
01/03/2015
05/06/2014
18/10/2013
Language:
English
Version:
01/10/2017
File size:
6.7 MB
File name:
BA01062DEN_0617.pdf
Proline Promag 400
EtherNet/IP
Electromagnetic flowmeter
EN
German
01/02/2022
23/12/2015
Language:
English
Version:
01/02/2022
File size:
1.5 MB
File name:
GP01046DEN_0221-00.pdf
Electromagnetic flowmeter
EN
German French Japanese
01/09/2021
14/03/2017
07/12/2015
Language:
English
Version:
01/09/2021
File size:
2 MB
File name:
GP01043DEN_0321.pdf
Proline Promag 400
PROFIBUS DP
Electromagnetic flowmeter
EN
German
01/02/2022
23/12/2015
Language:
English
Version:
01/02/2022
File size:
1.8 MB
File name:
GP01044DEN_0221-00.pdf
Proline Promag 400
Modbus RS485
Electromagnetic flowmeter
EN
German
01/02/2022
23/12/2015
Language:
English
Version:
01/02/2022
File size:
2 MB
File name:
GP01045DEN_0221-00.pdf
PROFIBUS DP transmitter with electromagnetic sensor
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/02/2022
01/02/2019
Language:
English
Version:
01/02/2022
File size:
3.4 MB
File name:
KA01420DEN_0221-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit connection terminals, 400
Drawing number
Order code
45
71228789
Kit connec. board, D/L/W, remote,electr.
Drawing number
Order code
40
71228790
Electronic Promag 400 Index C
Drawing number
Order code
30
XPD0014-
Kit connec. board, L/W, remote, sensor
Drawing number
Order code
44
71228795
Kit T-DAT, 100/300/400/500/500 digital
Drawing number
Order code
39
71185788
Electronics Promag 400 Index C update
Drawing number
Order code
30
XPD0040-
Display module, 4-wire, 400
Drawing number
Order code
50
XPD0017-
Kit cover, polycarbonate, 400(C), v1+v2
Drawing number
Order code
20
71443262
Kit cover, alu, 400, 500 digital
Drawing number
Order code
20
71384170
Drawing number
Order code
24
71228796
Drawing number
Order code
24
71228796
Kit cover plastic, remote, Promag L/P/W
Drawing number
Order code
24
71188176
Kit 10 cover seals, polycarbonate
Drawing number
Order code
25
71278077
Kit 10 cover seals, alu, 400,500 digital
Drawing number
Order code
25
71278078
Kit cover gasket, plastic, Promag L/P/W
Drawing number
Order code
72
71188179
Kit housing gasket, D/L/W,compact,400(C)
Drawing number
Order code
71
71228793
Kit housing gaskets, remote, Alu
Drawing number
Order code
73
71228798
Kit housing gaskets, remote, Alu
Drawing number
Order code
73
71228798
Kit housing parts, D/L/W, compact,400(C)
Drawing number
Order code
12
71228794
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit 10 cable glands M20x1,5
Drawing number
Order code
17
50096840
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
17
50098041
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
17
50098042
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit 10 cable glands M20x1,5, D=10-14,FPM
Drawing number
Order code
15
71236705
Kit 2 cable gland M20x1,5 reinf.Sensor
Drawing number
Order code
17
71029350
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit 10 cable glands M20x1,5, D=10-14,FPM
Drawing number
Order code
15
71236705
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit securing clamp, screw
Drawing number
Order code
13
71276494
Promag, cable remote version
Promag, grounding disc/protection disc
Grounding cable kit, Promag L/W/P/S/E
Kit display protection, 400, 500 digital
Drawing number
Order code
82
71228792
Transmitter/Conversion Kit Promag 400
Mounting kit, transmitter Promag 400/800
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all