The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Prowirl C 200
Vortex flowmeter

Sensor enabling primary element corrosion inspection. Only available for North America

  • Vortex flowmeter - Proline Prowirl C 200 ©Endress+Hauser
  • HistoROM data storage concept

  • This film shows that Prowirl 200 is the most robust vortex flowmeter worldwide even under extreme process conditions.

Prowirl C 200 is a product line of carbon steel vortex meters dedicated to the Canadian and American market. The carbon steel sensor offers higher resistance to inter-granular stress corrosion cracking, especially in steam systems for SAGD applications. Prowirl C 200 is only available with cCSAus hazardous area approvals. It is NOT available with CE mark, AD2000 or PED. It is available as compact or remote device version.


  • Compliance to AER – enables customer to fulfill inspection requirements

  • Higher process control – unique inspection concept allows visual assessment of primary element

  • High process safety - resistant to intergranular stress corrosion cracking

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology™

Field of application

  • For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines.

Device properties

  • Sensor made of carbon steel

  • Material for low medium temperatures

  • Display module with data transfer function

  • Robust two-chamber housing

  • Plant safety: CSA C/US and SIL approvals

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email
Online Tools