The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Cubemass DCI
Coriolis flowmeter

The ultra-compact sensor for smallest quantities with seamless system integration

  • Coriolis flowmeter - Cubemass DCI ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

In many applications like lacquering, surface finishing, small substance quantities have to be precisely measured or added. Whether in the laboratory applications or on test stands, whether in chemistry or in the oil sector – the lightweight all-rounder with various communication possibilities in ultra-compact design is the high pressure specialist for direct mass and density measurement. From just a few drops to 1000 kilograms an hour – Cubemass measures liquids of various densities.


  • Reduced installation cost – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • High flexibility in system integration – wide range of communication interfaces

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • For smallest quantities of liquids and gases; ideal for skid integration.

Device properties

  • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +200 °C (+392 °F)

  • Robust transmitter housing

  • Modbus RS485

  • Pulse output

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools