The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Coriolis flowmeter

The compact sensor with an ultra-compact transmitter

  • Coriolis flowmeter - Dosimass ©Endress+Hauser
  • Coriolis flowmeter - Dosimass with batching functionality ©Endress+Hauser

    Dosimass with batching functionality

Dosimass is specially designed for filling and bottling applications. It measures volume and mass flow directly with temperature and density compensation to ensure maximum repeatability. Designed for applications where space is a premium, Dosimass will be the preferred choice for system integrators, skid builders and equipment manufacturer.


  • High process safety – high measuring accuracy for different media in shortest filling time

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Versatile and time-saving wiring – plug connector

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measurement of liquids with the most diverse properties in the continuous process control & batching applications.

Device properties

  • Nominal diameter: DN 8 to 25 (3/8 to 1")

  • Various hygienic process connections, 3A conform

  • CIP, SIP cleanable sensor

  • Robust, ultra-compact transmitter housing

  • Pulse/frequency/switch output, Modbus RS485

  • Excellent and easy cleanable transmitter

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools