The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Differential pressure flow
Deltatop DN62S

Nozzle (long radius) for international standardized differential pressure flowmeter system

  • Deltatop DN62S ©Endress+Hauser
  • Measuring principle differential pressure flowmeter

The Deltatop DN62S is part of the universal differential pressure flowmeter systems with primary elements as Venturi tubes, nozzles, orifice plates and dp transmitters Deltabar. As with Venturi tubes, a wide variety of nozzles are available. These nozzles can be standardized or developed in line with manufacturers specifications. Practically all versions can be provided by Endress+Hauser. A nozzle consists of a convergent section with a rounded profile and a cylindrical throat.


  • Customized or application-specific flowmeter systems based on the dp method for special applications, such as: low pressure loss, abrasion resistance, calibrated meter runs, extended nominal diameter range, controlled pressure reduction

  • Optimized for minimum pressure loss, maximum accuracy or maximum turndown

  • Measuring range of the Deltabar differential pressure transmitter adjusted on delivery

  • Application of international standards (e.g. ISO 5167)

  • Robust design and no moving parts

Field of application

Flow measurement of gases, steam and liquids.

  • Pipe diameters from DN10 (3/8") to DN2000 (80")

  • Medium temperatures: -200° to 1,000°C (-328° to 1,832°F)

  • Pressure up to 420bar (6,300psi)

  • Compliant with PED 97/23/EC

  • NACE-compliant materials

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools