The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Gateway
for remote monitoring
Connect Sensor FXA30

Battery-powered remote cellular monitoring of connected 4 to 20mA analog field devices

  • Connect Sensor FXA30- Gateway for remote monitoring ©Endress+Hauser

Connect Sensor FXA30 is a fully integrated, battery-powered cellular gateway with inputs for connecting to a wide range of field devices. Designed to work in rugged industrial environments, the FXA30 is the ideal solution for remote monitoring in places where power is not easily available. It can even be used as power supply for the field device and measured values can be visualized via the SupplyCare Hosting cloud solution.

Benefits

  • Level, flow and pressure visualization at the desk regardless of location and powered by the gateway in remote areas

  • Especially great for controlling the inventory in typical 3-times-a-day measuring

  • Easy connection to field devices

  • If desired, bundled with cellular communication service

  • Flexible for battery use on remote places or powered by DC

Field of application

Battery-powered remote cellular monitoring of connected 4 to 20mA analog as well as digital field devices via mobile communications.

  • External, configurable power outputs eliminate the need for sensor power supplies

  • Configuration of measuring and transmission cycles

  • Weatherproof enclosure with wide temperature range makes it ideal for use in all environments

  • Four 4 to 20mA input channels, one digital input for wake up special condition

Features and specifications

Accessories / Spare parts

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com
Online Tools