The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Modular thermometer with RTD or TC insert

Designed for use in the Oil & Gas industry, with flanged process connection and an extension neck

  • Product picture of modular thermometer MLTTS01 ©Endress+Hauser

The modular and robust thermometer finds its use especially in the Oil & Gas industry. Harsh environments, corrosive substances and high pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The thermometer can be ordered either with resistance (RTD) or with thermocouple (TC) insert.


  • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

  • High degree of insert compatibility and design as per DIN 43772

  • Extension neck to protect the head transmitter from overheating

  • Fast response time with reduced tip form

  • Types of protection for use in hazardous locations: Intrinsic Safety (Ex ia)

Field of application

Designed for use in the Oil & Gas industry with universal range of application

  • Measuring range: Resistance insert (RTD): –50 to +500 °C (–58 to +932 °F), thermocouple (TC): –40 to +1 100 °C (–40 to +2 012 °F)

  • Pressure range up to 63 bar (914 psi)

  • Degree of protection: up to IP68

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts


Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email

Related news

Online Tools