Specs at a glance
Accuracy
(Pt100) <= 0,1 K (HART, FF, PA) (Pt100) <= 0,18 °F (HART, FF, PA)
Field of application
Unsurpassed reliability, accuracy and long-term stability in critical processes. The remote configurable transmitter transfers and monitors converted signals from RTD sensors and thermocouples as well as from resistance and voltage signals using selectively HART® , FOUNDATION Fieldbus™-, PROFIBUS® PA-communication. It visualizes the signals on its own backlit display. A field housing allows a direct connection in harsh process areas as well as in hygienic applications as option.
Universal input usable for resistance thermometer (RTD), thermocouple (TC), resistance thermometer (Ω), voltage transmitters (mV)
HART ® protocol for converting various input signals to a scalable 4 to 20 mA analog output signal. Operating the transmitter using handheld terminals Field Xpert SFX350/370, field communicator 475 or remotely via PC
FOUNDATION Fieldbus™ ITK 6.1.2
PROFIBUS® PA Profile 3.02
Optional: stainless steel housing for hygienic or Ex d application
Benefits
High reliability in harsh industrial environments due to dual compartment housing and compact, fully potted electronics
Backlit display with large measured value, bar graph and status condition indication
Diagnostics information according to NAMUR NE107
International approvals such as FM, CSA (IS, NI, XP and DIP) and ATEX (Ex ia, Ex nA nL, Ex d and dust ignition-proof); marine approval
SIL certification as per IEC 61508:2010
Galvanic isolation 2 kV (sensor input / current output)
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Medical autoclaves
New sensor technology automates recalibrations to reduce risk in batch sterilization. Learn More!
Read the full story
Output
1 x analog 4...20 mA / HART FOUNDATION Fieldbus H1 PROFIBUS PA
Auxiliary power supply
11,5...42 V DC (HART) 11,5...30 V DC (Ex ia) 9...32 V DC (FF, PA) 10,5...24 V DC (Ex ia, FF, PA)
Communication
HART FOUNDATION Fieldbus PROFIBUS PA
Accuracy
(Pt100) <= 0,1 K (HART, FF, PA) (Pt100) <= 0,18 °F (HART, FF, PA)
Certification
UL rec. Comp (HART) FM IS, NI I/1+2/ABCD CSA IS, NI I/1+2/ABCD ATEX II1G Ex ia IIC T6 ATEX II2G Ex d IIC T6 ATEX II3G Ex nA IIC T6 Gc ATEX II3G Ex ic IIC T6 Gc ATEX IECEx II2D Ex tb IIIC Db ATEX II1G Ex ia IIC T6, II2D Ex ia IIIC ATEX Ex d, Ex ia FM XP, NI, DIP I,II,III/1+2/A-G CSA XP, NI, DIP I,II,III/1+2/A-G FM XP, DIP, IS, NI I,II,III/1+2/A-G CSA XP, DIP, IS, NI I,II,III/1+2/A-G FM+CSA XP,DIP, IS, NI I,II,III/1+2/A-G CSA General Purpose IECEx Ex ia IIC T6 Ga IECEx Ex ia IIC T6 Ga, Ex ia IIIC Db IECEx Ex d IIC T6 Gb IECEx Ex ia, Ex d NEPSI Ex ia IIC T4-T6 NEPSI Ex nA II T4-T6 NEPSI Ex d IIC T4-T6 marine approval only for HART-protocol SIL2/3 only for HART-protocol EAC Ex ia IIC T6 Ga EAC Ex d IIC T6 Gb UK II3G Ex nA T6 IIC Gc INMETRO Ex db IIC T6 Gb, Ex tb IIIC Db INMETRO Ex ia IIC T6 Ga
Most downloaded
iTEMP TMT162
English version - 01/2021
Temperature field transmitter
with HART® protocol
EN
DE ES FR IT JA PT RU ZH
22/01/2021
16/10/2017
01/07/2017
Language:
English
Version:
22/01/2021
File size:
3.3 MB
File name:
TI01344TEN_0321.pdf
TMT162R
English version - 04/2009
RTD assembly with HART®-, FOUNDATION Fieldbus™- or PROFIBUS® PA field
transmitter
EN
DE FR IT PL RU ZH
01/04/2009
01/08/2002
Language:
English
Version:
01/04/2009
File size:
1.1 MB
File name:
TI266ten_0409.pdf
167 documents
RTD assembly with HART®-, FOUNDATION Fieldbus™- or PROFIBUS® PA field transmitter
EN
German French Italian Polish Russian Chinese
01/04/2009
01/08/2002
Language:
English
Version:
01/04/2009
File size:
1.1 MB
File name:
TI266ten_0409.pdf
Temperature field transmitter FOUNDATION Fieldbus™ or PROFIBUS® PA protocol
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
30/06/2020
20/12/2018
18/08/2015
18/06/2012
15/06/2011
Language:
English
Version:
30/06/2020
File size:
2.8 MB
File name:
TI00086REN_0520.pdf
Temperature field transmitter with HART® protocol
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
22/01/2021
16/10/2017
01/07/2017
Language:
English
Version:
22/01/2021
File size:
3.3 MB
File name:
TI01344TEN_0321.pdf
Temperature field transmitter HART® communication
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
23/11/2023
30/04/2021
16/10/2017
Language:
English
Version:
23/11/2023
File size:
4.5 MB
File name:
BA01801TEN_0323-00.pdf
Operating Manuals ReadWin 2000 (GB)
Operating Manuals ReadWin 2000
EN
Czech Danish German Spanish French Italian Polish Swedish
01/01/2010
31/10/2008
20/06/2007
25/07/2001
Language:
English
Version:
01/01/2010
File size:
6.3 MB
File name:
BA137Ren_0110.pdf
Dual-input temperature transmitter with PROFIBUS<sup>®</sup> PA protocol
EN
German Spanish Italian Russian
30/09/2023
20/09/2012
15/06/2011
01/12/2009
01/02/2009
Language:
English
Version:
30/09/2023
File size:
4 MB
File name:
BA00275REN_0323-00.pdf
Dual-input temperature field transmitter with FOUNDATION Fieldbus™ protocol
EN
German Spanish French Russian
30/09/2023
26/01/2015
11/10/2012
01/12/2010
28/11/2006
Language:
English
Version:
30/09/2023
File size:
4.4 MB
File name:
BA00224REN_1623-00.pdf
Operating Manual ReadWin® Quick Setup Temperature PC Software
Language:
English
Version:
02/02/2005
File size:
883.5 KB
File name:
Ba213ra2.pdf
Temperature field transmitter iTEMP TMT162, HART 5 specification
Dual input temperature field transmitter
EN
Czech German French Italian Japanese Polish Portuguese
23/01/2019
21/11/2012
01/04/2010
14/12/2006
21/01/2005
Language:
English
Version:
23/01/2019
File size:
5.2 MB
File name:
BA00132ra3_1419.pdf
Temperature field transmitter HART® communication
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
20/09/2023
21/08/2017
01/01/2010
15/03/2007
Language:
English
Version:
20/09/2023
File size:
3 MB
File name:
KA00250REN_0323-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Display fitt. kit field housing
Drawing number
Order code
2
71310423
Display HART5 + fitting kit + twist protection
Drawing number
Order code
2
TMT162X-DA
Display PA/FF + fitting kit + twist protection
Drawing number
Order code
2
TMT162X-DB
Display fitting kit + twist protection
Drawing number
Order code
2
TMT162X-DC
Display HART7 + fitting kit + twist protection
Drawing number
Order code
2
TMT162X-DD
Cover latch spares kit field housing
Drawing number
Order code
7
51004948
O-Ring 88x3 HNBR 70° Shore PTFE
Drawing number
Order code
6
71502617
Housing cover blind, 316L Exd ATEX Ex d, FM XP + O-ring CSA XP only as cover of terminal part
Drawing number
Order code
5
TMT162X-HA
Housing cover blind, 316L + O-ring
Drawing number
Order code
5
TMT162X-HB
Housing cover blind, Alu Ex d FM XP + O-ring CSA XP only as cover of terminal part
Drawing number
Order code
5
TMT162X-HH
Housing cover blind, Alu + O-ring
Drawing number
Order code
5
TMT162X-HI
Housing cover cpl. for display,Ex d,316L ATEX Ex d, FM XP, CSA XP + O-ring
Drawing number
Order code
5
TMT162X-HC
Housing cover cpl. for display, 316L + O-Ring
Drawing number
Order code
5
TMT162X-HD
Housing cover cpl. for display,Alu Ex d + O-ring
Drawing number
Order code
5
TMT162X-HK
Housing cover cpl. for display, Alu + O-ring
Drawing number
Order code
5
TMT162X-HL
Drawing number
Order code
4
TMT162E-
Drawing number
Order code
1
TMT162G-
Mount.bracket st.steel A4 wall/tube 2"
Mounting bracket 2"tube stainless steel
Blanks (blind) NPT1/2, 3.1655.53
Drawing number
Order code
8
51004490
Blanks (blind) 1/2NPT V4A
Drawing number
Order code
8
51006888
O-Ring 18.77x1.78 HNBR 70° Shore PTFE
Drawing number
Order code
8
71502941
Blind plug M20x1.5 EEx-d+O-ring Alu
Drawing number
Order code
8
71525620
Blind plug G1/2" Ex-d+O-ring Alu
Drawing number
Order code
8
71525621
Blind plug M20x1.5 Ex-d+O-ring V4A
Drawing number
Order code
8
71525622
Blind plug G1/2" Ex-d+O-ring V4A
Drawing number
Order code
8
71525623
M20x1.5 cable gland, 2xD0.5 cables
Drawing number
Order code
8
51004653
Cable gland NPT1/2, 2xd5 cables
Drawing number
Order code
8
51004654
Drawing number
Order code
8
51004949
Cable gland NPT1/2, D4.5-8.5 IP68
Drawing number
Order code
8
51006845
Cable gland M20x1.5 ATEX/IECEx
Drawing number
Order code
8
71638066
Adapter M20x1.5 exter./M24x1.5 intern.VA
Drawing number
Order code
8
51004915
Fieldbus connector PA M20;M12 L250
Drawing number
Order code
8
71079762
Fieldbus connector PA 1/2NPT; M12 L250
Drawing number
Order code
8
71079763
Fieldbus connector PA M20;7/8" L250
Drawing number
Order code
8
71079765
Fieldbus connector FF M20;7/8" L250
Drawing number
Order code
8
71082008
Fieldbus connector FF 1/2NPT;7/8" L250
Drawing number
Order code
8
71082009
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all