The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

TLSC5
South African style temperature assembly

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The thermometer is mainly used in the chemical industry but also finds its use in other branches. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of process connections and dimensions offer flexible application possibilities.

Benefits

  • Various types of thermocouples: Type J (Fe-CuNi), type K (NiCr-Ni), type N (NiCrSi-NiSi) or type T (Cu-CuNi)

  • Sheath material ANSI 316SS or 310SS, INCONEL600

  • Customized immersion length

  • Electrical connection by means of a ceramic terminal block or head mounted transmitter with universal inputs, galvanically isolated and various output signals: Analog output 4...20 mA, HART®, PROFIBUS® PA, FOUNDATION Fieldbus™

Field of application

Thermocouple sensor for industrial applications. It consists of a 6 mm diameter stem with either a transmitter mounting plate or a ceramic terminal block for electrical connection. The hot junction can be either "grounded" or "ungrounded" from the sheath. The terminal head can be selected from a wide choice of standard items.

It also provides an extension neck, a hex nipple or a NUN neck with different lengths. To be installed into a thermowell by means of a fixed thread on the extension neck.

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools