The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Omnigrad TA535
Protection tube for temperature sensors

For use in general purpose industrial applications in which processes generate medium-high stress

  • ©Endress+Hauser

It has a hexagonal extension and can be employed in industrial applications in which processes generate medium-high stress. It is fitted on pipes or tanks that employ threaded process connections. Due to its construction, capable of probes with a diameter of 6 mm, thermometers without protection tubes as a standard feature can be applied. It is available with NPT or Gas connections (thermometer and process sides). The immersion length can be chosen according to the demands of the process.

Benefits

  • Several types of process connections can be selected as standard

  • Several outer diameters can be selected as standard

  • Connections to the thermometer: ½" NPT, G ½”

  • Made in SS 316L / 1.4404

  • The material certification can be selected as standard

Field of application

The TA535 protection tube has a hexagonal extension and can be employed in several industrial applications in which processes generate medium-high stress.

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: TA530, TA531

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools