The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Solution Packages

Help you optimize your logistics, production and maintenance processes

Based on our long experience in the automation of a large number of plants, we offer solution packages for specific applications. These are for the most part preconfigured, have proven themselves in numerous customer projects and can be adjusted to the specific task at hand.
Solution Packages are available for the filling of fluids, leakage detection, complex measuring tasks etc. In all, functional safety is one of our core competences.

  • Solution Packages are based on proven concepts and successful realized projects. ©Endress+Hauser

    Solution Packages are based on proven concepts and successful realized projects.

  • Bunker fuel metering system on barges or on shore creates maximum transparency. ©Endress+Hauser

    Our bunker fuel metering system ensures transparent and highly accurate bunkering. Aggravating and time-consuming processes for resolving bunker disputes can thus be avoided.

  • Density profiling system adds transparency to Oil&Gas separation processes. ©Endress+Hauser

    Our solution density profiling system adds transparency to Oil&Gas separation processes.

  • Benefit from our hiigh knowledge and experience in the specific application area. ©Endress+Hauser

    With Endress+Hauser as a partner, you benefit from high knowledge and experience in the specific application area.

Benefits

  • Leakage detection system

    The safe way to monitor critical cooling circuits.

    Leakages occurring in cooling circuits may result in uncontrollable reactions, up to the point of explosions caused e.g. by direct contact of water with liquid steel.

  • Dosing solution for flowmeter based filling

    The system controls and optimizes the dosing process of filling machines. It seamlessly integrates flow meters, pressure and level sensors as well as valves.

  • Density profiling system

    Adds transparency to Oil&Gas separation processes.

    Our complete solution comprising hardware, software and services, for interface layer measurement and density profiling in Oil & Gas separation processes.

  • Overfill prevention system

    The safe solution to alarm high levels in hazardous areas.

    Solution provide the best of class safety compliant(up to SIL3 according IEC 61511) tank overfill prevention system, mainly for Oil&Gas and Chemical industry.

Expert in solutions give our customers the critical added value they need. We support this with the continued development of market-driven solution packages, ranging from the qualification of suitable system components to the development of proprietary products.

Our automation solutions range from simple fieldbus integration through visualization to process control and engineering business. They help you optimize your logistics, production and maintenance processes.

Find your product

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com
Online Tools