Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Promass G 100 / 8G1B for measurement of liquids and gases in high-pressure applications

Proline Promass G 100
Coriolis flowmeter

The most compact high-pressure sensor with an ultra-compact transmitter

8G1B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.15 %
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.75 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 18 000 kg/h (0 to 662 lb/min)

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Max. process pressure

    350 bar (5080 psi)

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4404 (316/316L)

Field of application

Promass G provides safe and accurate measurement of liquids and gases in high pressure applications up to 350 bar (5080 psi). Rupture disc and threaded process connections provide easy and safe integration. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications where space is a premium, Promass G 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of liquids and gases in high-pressure applications.

Device properties

  • Internal threads as process connection

  • Process pressure up to 350 bar (5080 psi)

  • Rupture disc available

  • Robust, ultra-compact transmitter housing

  • Pre‐configured plug connector

  • Local display available

Benefits

  • Easy and safe process integration – threaded connections

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor